text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Dip Strip Photometer for free and total chlorine

$278.41

Item# HHWT-11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $278.41
5-9 $264.49
10-24 $258.92
25-49 $247.78
50-99 $242.22
100-199 $236.65
200+ $232.01

In stock

Lead Time ( If not in Stock): 6 weeks

Dip Strip Photometer for free and total chlorine HHWT-11 HHWT-11
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 124ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Dip Strip Photometer
  • 0.01 ppm (mg/L) Precision
  • No Visual Color Matching Required
  • Waterproof Meter NEMA 4X (IP67)
  • Automatic Countdown Test Timer
  • Simple 3-Button Control
  • Lightweight
5 Year Warranty

Product info

Measurement Range
0 to 11 ppm
Max Operating Temperature
50 °C (122 °F)
Max Pressure
Ambient
Features
Test Strips Sold Separately

Product Specs

OMEGA’s HHWT-11 is a handheld photometer designed for direct read testing water for free and total chlorine. The HHWT-11 has been designed to offer the user a more “green” and cost-effective alternative to testing. Instead of using a 10 ml water sample, it uses a 4 ml water sample, which uses up to 60% less chemical per test. The easy to use dip strip method delivers the reagents to the sample safely and takes the guesswork out of water testing. The HHWT-11 also features a transmission mode which allows users to develop custom conversion charts using general tablet and power methods.

Specifications
Measurement Method: Photometric
Light Source: Light emitting diode (LED)
Wavelength: 525 nm
Memory: 20 tests per menu; 140 total
Programmed Tests: Bromine (DPD-1), Chlorine Dioxide (DPD-1), Free Chlorine (DPD-1), Total Chlorine (DPD-3 and DPD-4), High Range Free Chlorine, Low Range Hydrogen Peroxide, Ozone, and Peracetic Acid (DPD-4)
Transmission Range: 100 to 0.00%T
Photometric Precision: ±0.1/0.01%T
Automatic Range Selection: Displays 0.01 or 0.1 resolution automatically
Display: 3-digit customized LCD with annunciators
Cell Pathlength: 20 mm (0.78")
Sample Required: 4 ml (0.13 oz)
Reagent System: Utilizes strip reagent delivery system
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power Supply: 4 “AAA” alkaline batteries (included)
Battery Life: >2000 tests with alkaline batteries
Electromagnetic Compliance (EMC): Emitted Interference–EN 61326; immunity to interference–EN 61326
Waterproof Rating: NEMA 4X (IP67)
Weight: 140 g (5 oz)
Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4")
Government Compliance: CE and USEPA compliance for free/total chlorine

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 131ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dip Strip Photometer for free and total chlorine
$14.08
0 In Stock
Dip Strip Photometer for free and total chlorine
$16.12
7 In Stock
Dip Strip Photometer for free and total chlorine
$16.12
0 In Stock
Accessories
Rugged carrying case
$46.59
15 In Stock
2 pack of replacement AAA batteries
$6.56
2321 In Stock
Accessories - Test Strips (sold separately)
2.0 ppm verification/calibration 10 each 10 mL capsules
$43.35
3 In Stock
100 test strips for Combined/Total Chlorine (DPD-3)
$8.67
18 In Stock
100 test strips for Bromine (DPD-1)
$14.08
7 In Stock
50 test strips for High Range Free Chlorine (HR)
$21.73
10 In Stock
50 test strips for Hydrogen Peroxide LR (low range)
$21.73
4 In Stock
100 test strips for Ozone (DPD-4)
$16.12
7 In Stock
50 test strips for Glycine (for Chlorine removal)
$11.94
24 In Stock
100 test strips for Chlorine Dioxide (DPD-1)
$14.08
4 In Stock
Dilution kit (includes plastic lab 50 ml graduated cylinder with seal and 3 ml syringe
$16.94
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration