text.skipToContent text.skipToNavigation

Dip Strip Photometer Tests Water, Over 40 Chemicals/Compounds

$383.47

Item# HHWT-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $383.47
5-9 $364.30
10-24 $356.63
25-49 $341.29
50-99 $333.62
100-199 $325.95
200+ $319.56

In stock

Lead Time ( If not in Stock): 5 weeks

Dip Strip Photometer Tests Water, Over 40 Chemicals/Compounds HHWT-12 HHWT-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Dip Strip Photometer
  • EPA and DIN Compliant
  • 0.01 ppm (mg/L) Precision
  • No Visual Color Matching Required
  • Waterproof Meter NEMA 4X (IP67)
  • Automatic Countdown Test Timer
  • Simple 3-Button Control
  • Lightweight
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Max Operating Temperature
Max Pressure
Features

Product Specs

OMEGA’s HHWT-12 photometer uses the dip strip method and technologies that offer faster, safer, easier, and more precise water testing. The HHWT-12 has been designed to offer the user a more “green” and cost-effective alternative to testing. Instead of using a 10 ml water sample, it uses a 4 ml water sample, which uses up to 60% less chemical per test. The easy to use dip strip method delivers the reagents to the sample safely and takes the guesswork out of water testing. The HHWT-12 offers ten modes which provide direct read capabilities for nine direct reads: Total Alkalinity, Bromine, Calcium Hardness, Free Chlorine, Total Chlorine, High Range Chlorine, Copper, Ozone, Manganese, Permanganate, pH, and % transmission–which allows for testing of an additional 31 parameters.

Specifications
Measurement Method: Photometric
Light Source: Light emitting diode (LED)
Wavelength: 525 nm
Memory: 20 tests per menu; 140 total
Programmed Tests: Total Alkalinity, Calcium Hardness, Free Chlorine, Ozone transmission, Bromine, Copper, Total Chlorine, Permanganate
Transmission Mode Tests: Ammonia, Chlorine Dioxide, Cyanuric Acid, Low Range T. Hardness, Iodine, Iron, Total Manganese, Nitrite, Acid pH, Potassium, Sulfate, Turbidity Chlorine/Salt, Chromium, Hexavalent Fluoride, Hydrogen Peroxide, , Nitrate, pH, Alkali pH, Protein, Sulfide
Transmission Range: 100 to 0.00%T
Photometric Precision: ±0.1/0.01%T
Automatic Range Selection: Displays 0.01 or 0.1 resolution automatically
Display: 3-digit customized LCD with annunciators
Cell Pathlength: 20 mm
Sample Required: 4 ml (0.13 oz)
Reagent System: Dip strip reagent delivery system
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power Supply: 4 “AAA” alkaline batteries (included)
Battery Life: >2000 tests with alkaline batteries Electromagnetic Compliance (EMC): Emitted interference-EN 61326; immunity to interference-EN 61326
Waterproof Rating: Exceeds NEMA 4X (IP67)
Weight: 140 g (5 oz)
Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4")
Government Compliance: CE and USEPA compliance for free/total chlorine

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dip Strip Photometer for free and total chlorine
$43.35
3 In Stock
Dip Strip Photometer Tests Water, Over 40 Chemicals/Compounds
$16.12
6 In Stock
Dip Strip Photometer for free and total chlorine
$14.08
3 In Stock
Dip Strip Photometer for free and total chlorine
$16.12
6 In Stock
Dip Strip Photometer for free and total chlorine
$21.73
9 In Stock
Dip Strip Photometer Tests Water, Over 40 Chemicals/Compounds
$21.73
0 In Stock
Dip Strip Photometer Tests Water, Over 40 Chemicals/Compounds
$17.24
10 In Stock
Dip Strip Photometer Tests Water, Over 40 Chemicals/Compounds
$19.28
6 In Stock
Accessories
Rugged carrying case with foam
$46.59
15 In Stock
2-pack "AAA" replacement batteries
$6.56
2320 In Stock
Accessories - Test Strips (sold separately)
100 test strips for Bromine (DPD-1)
$14.08
7 In Stock
25 test strips for Chloride/Salt II (as NaCl)
$14.08
6 In Stock
100 test strips for Combined/Total Chlorine (DPD-3)
$8.67
17 In Stock
100 test strips for Free Chlorine(DPD-1)
$14.08
8 In Stock
50 test strips for Copper (Cu+2)
$16.12
11 In Stock
50 test strips for Glycine (for Chlorine removal)
$11.94
24 In Stock
50 test strips for Chromium (VI)
$17.24
11 In Stock
Bulk dropper bottle with liquid reagent for 60 tests for Cyanuric Acid II
$10.92
0 In Stock
50 test strips for Hydrogen Peroxide LR (low range)
$21.73
4 In Stock
100 test strips for Hydrogen Peroxide HR (high range)(DPD-4)
$21.73
2 In Stock
50 test strips for Hydrogen Peroxide MF (mid range)
$21.73
5 In Stock
100 test strips for Iodine (DPD-1)
$16.12
0 In Stock
50 test strips for Total hardness (0-300 ppm as CaCO3)
$16.12
6 In Stock
Kit for 24 tests for Manganese (Mn+2)
$32.39
23 In Stock
50 test strips for Nitrate (as NO3)
$20.61
7 In Stock
100 test strips for Peracetic Acid (DPD-4)
$16.12
0 In Stock
100 test strips for Ozone (DPD-4)
$16.12
7 In Stock
100 test strips for pH
$11.94
0 In Stock
50 test strips for Phosphate
$20.61
0 In Stock
100 test strips for Permanganate
$14.08
0 In Stock
50 test strips for Sulfate (as SO4)
$14.08
2 In Stock
50 test strips for Sulfide (as H2S)
$21.73
8 In Stock
Dilution kit (includes plastic lab 50 ml graduated cylinder with seal and 3 ml syringe
$16.94
0 In Stock

en-US
en
Save Configuration