text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Digital Handheld Moisture Meter

$272.95

Item# HSM50

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $272.95
10-24 $259.30
25-49 $253.84
50-99 $242.93
100-199 $237.47
200+ $232.01

In stock

Lead Time ( If not in Stock): 10 weeks

Digital Handheld Moisture Meter HSM50 HSM50
  • Designed for Moisture Level of Soil or Other Similar Material
  • Easy to Operate
  • Data Hold Function
  • Microprocessor Based
  • Built-In Low Battery Indicator
  • Durable, Long-Lasting Housed in a Compact ABS-Plastic Housing

Product info

Form Factor
Handheld
Accuracy Value
±(5% + 5 d) full scale @ 23°C (73°F) ±5°
Probe Type
2 pins moisture electrode
Measurement Units
%, °C, °F
Sample Rate
Approx. 0.8 sec

Product Specs

  • Battery Size AAA
  • Battery Type Alkaline
  • Data Hold Freeze the display reading
  • Display Type LCD 28 x 19 mm (1.1 x 0.75")
  • Maximum Ambient Humidity 80% RH
  • Low Battery Indicator Yes
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Measurement Type Moisture
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Moisture Measurement Range 0 to 50% moisture content on soil
  • Number of Batteries 4
  • Power Source Battery (included)
  • Other Features Data Hold Function

The HSM50 Precision Digital Soil Moisture Meter from OMEGA includes a heavy-duty probe to enable quick and accurate readings of moisture levels in soil or compost. Data is displayed quickly on an LCD screen. The ideal tool for anyone who needs to monitor moisture levels in soil, it is utilized by landscapers, soil scientists, nursery managers, turf managers and in many other fields where soil moisture needs to be monitored.

SPECIFICATIONS
Display LCD Size: 28 x 19 mm (1.1 x 0.75")
Measurement Range: 0 to 50% moisture content on soil
Resolution: 0.1%
Accuracy: ±(5% + 5 d) full scale @ 23°C (73°F) ±5°
Probe: 2 pins moisture electrode
Data Hold: Freeze the display reading
Sampling Time: Approx. 0.8 sec
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 80% RH
Power Supply: 4 “AAA” batteries (included)
Current Draw: Approx. DC 5 mA
Weight: 267 g (0.58 lb)
Dimensions:
Meter: 172 L x 40 W x 40 mm D (6.8 x 1.6 x 1.6")
Probe: 202 L x 10 mm D (8 x 0.4")
Total Length (Meter/Probe): 374 mm (14.7")

Product Number
Description
Price
 
Stick Type DMM/Thermometer
$6.35
2321 In Stock
  • CE Icon CE

en-US
en
Save Configuration