Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

pH, ORP, Conductivity and TDS Test Kits

pH, ORP, Conductivity and TDS Testers

$88.22

Item# TDH-5031


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 3 left

Limited Stock
pH, ORP, Conductivity and TDS Testers TDH-5031 TDH-5031
  • Economical
  • Easy to use
  • Electrode Extends to 80 mm

TDH-5031 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy Value
Supply Power
Features


The CDH-5020 Series, PHH-5000 Series, and TDH-5031 are easy to use. The units feature a telescoping electrode which extends to 80 mm. The kits are supplied with a carrying case, battery, calibration solution, and complete instructions. The ORP-5041 does not come with screw driver and calibration solution. No adjustment potentiometer on the ORP-5041.

Please download full specifications for a complete list of available models
loading all models
loading all reviews
Rated 5 out of 5 by from Awesome product Excellent product - from the protective case to the ease of use - great all-around PH meter
Date published: 2023-04-30
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TDH-5031, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
pH 10 buffer solutions, 500 ml (1 pt)
$19.47
0 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
0 In Stock
pH 4 buffer solution 500 ml (0.5 qt)
$18.43
0 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
0 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
7 In Stock
pH 7 buffer solution 500 ml (0.5 qt)
$18.43
0 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
0 In Stock
De-ionized water 4L (1 gal)
$54.46
11 In Stock
5 each single-use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
11 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
en-US
en
Save Configuration