text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

pH/ORP Meter & Transmitter

$463.50

Item# PHTX-100

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $463.50
5-9 $440.33
10-24 $431.06
25-49 $412.52
50-99 $403.25
100+ $393.98

In stock

Lead Time ( If not in Stock): 5 weeks

pH/ORP Meter & Transmitter PHTX-100 PHTX-100
  • Loop Powered 4 to 20 mA
  • Non-Volatile Memory for Configurations and Calibration Data
  • Output Current Indicator for Out-of-Range and Hold Conditions
  • Large Segmented Display Indicates ph or mV and Temperature
  • Flashing Screen Icons Indicate Mode of Operation
  • Programmable Probe Clean Reminder (Programmable from 1 to 250 Days)

Product info

Range
0.00 to 14.00 pH
Resolution
0.01 pH resolution
Accuracy Value
±0.01
Cable Length
Not Applicable
Additional Option
Standard

Product Specs

  • Connection Size 2-wire Pt1000 RTD with automatic compensation
  • Connection Type Wall
  • Maximum Ambient Humidity 0 to 95%
  • Maximum Ambient Temperature (ORP/mV) -1999 to 1999 mV
  • Supply Voltage 12 to 24 Vdc

The PHTX-100 pH/mV transmitter is a loop-powered 4 to 20 mA transmitter with a wide range of useful features and programmable options. Five buffer choices are available in two-point calibration mode. The 4 to 20 mA output is saleable in pH or mV units and has 500V input to output isolation. Temperature is always displayed and is selectable in ºC or ºF. All stored parameters and calibration data are retained in the non-volatile memory during transmitter power down or power loss. A useful probe clean reminder icon flashes when it is time to clean the probe. Probe cleaning interval is user programmable from 1 to 250 days.

The PHTX-100 can be used for wall mounting, panel mounting, pipe mounting and DIN-rail mounting. Cable grips for inlet/outlet to box are included as well as all mounting hardware. The case meets NEMA 4X (IP65) ratings for water resistance.

Specifications
Measuring Range (pH): 0.00 to 14.00 pH, 0.01 pH resolution, ±0.01 accuracy
Measuring Range: (ORP/mV) -1999 to 1999 mV, 1 mV resolution, ±2 mV accuracy
Temperature Range: -20 to 110°C (-4 to 230°F) 0.1°C/°F resolution
Current Output Range: 2.00 to 24 mA, 0.01 mA resolution, ±0.005 mA accuracy, 500V input/output isolation
Enclosure: NEMA 4X (IP65), ABS case with pushbutton control pad
Dimensions: 99.1 H x 99.1 W x 74.7 mm D (3.9 x 3.9 x 2.9")
Weight: 0.45 kg (1 lb) approx.
Mounting Options: Wall, panel, DIN rail and pipe
Conduit Openings: 2 each 3/8 NPT openings (cord grips included)
Ambient Temperature: Transmitter service, 0 to 60°C (32 to 140°F)
Ambient Humidity: 0 to 95%, non-condensing
Location: Designed for non-hazardous areas
Temperature Input: 2-wire Pt1000 RTD with automatic compensation
Maximum Sensor-to-Transmitter: 9.1 m (30') distance
Power Requirement: 12 to 24 Vdc, maximum 600Ω load

  • CE Icon CE

en-US
en
Save Configuration