Digital Rotational Viscometer

$1,887.00

Item# RVB-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,887.00
5-9 $1,792.65
10-24 $1,754.91
25-49 $1,679.43
50-99 $1,641.69
100+ $1,603.95

In stock

Lead Time ( If not in Stock): 12 weeks

Digital Rotational Viscometer RVB-1 RVB-1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 131ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Analog or Digital Models
  • Measurement Range: 10 to 2,000,000 CPS (RVB-2)
  • Spindle Speeds: 0.3 to 60 RPM
  • Backlit LCD Display (RVB-2)
  • User Controlled Stepper Motor
  • Stainless Steel Spindles (4 Included)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measuring Range
Features

Product Specs

The rotational viscometer RVB-2 Series is a highly sensitive and reliable instrument used to measure and test the viscosity of a fluid. The motor is used to drive and regulate the constant speed of the rotor. When rotated the liquid will produce a viscosity moment. The higher the viscosity of liquids, the higher the viscosity moment and the lower the viscosity of liquids, the lower the viscosity moment. The viscosity moment is determined by the resistance to the sensor rotation, and the viscosity of measured liquids is calculated and displayed by the processor. The RVB-2 is used to determine viscosities of greases, paints, plastics, foods, pharmaceuticals, adhesives, and various other fluids.

Specifications
Measurement Range:
    RVB-1: 10 to 1,000,000 CPS
    RVB-2: 10 to 2,000,000 CPS
Rotor Specification: Number 1 to 4, four types of rotors
Rotation Speed of Rotor:
    RVB-1: 6, 12, 30 or 60 RPM
    RVB-2: 0.3, 0.6, 1.5, 3, 6, 12, 30 or 60 RPM
Measurement Error:
    RVB-1: ±5% (Full Scale)
    RVB-2: ±3% (Full Scale)
Power Supply: AC 120V ±10%, 50 Hz ± 10%
Ambient Temperature: 5 to 35°C (41 to 95°F)
Relative Humidity: Not more than 80% RS232 output

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 109ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Digital Rotational Viscometer
$32.13
110 In Stock
  • CE Icon CE

en-US
en
Save Configuration