text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges

Item# RGB-2500

In stock

Lead Time ( If not in Stock): 0 week

Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges RGB-2500 RGB-2500
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Choose from 8 and 12" Orifice Models
  • Heated Models Available for Snowfall Collection
5 Year Warranty

Product Specs

  • Accuracy Value ±1% at 2"/hr
  • Measurement Units cm
  • Sensor Type Rain Bucket Gauge

The RG-2500 tipping bucket rain gauge is a dependable instrument used for measuring precipitation. Rainfall that enters the 20 or 30 cm (8 or 12") funnel collector is directed to the tipping bucket assembly. When an incremental amount of precipitation has been collected 0.01", the bucket assembly tips and activates a magnetic reed switch. The sample is discharged through the bas of the gauge. a momentary electrical contact is provided for each increment of rainfall. The contact closure is used to operate a data acquisition system. The RG-2500E is used where 115Vac is available and precipitation is often in the form of snow. A heating kit has been added to the basic RG-2500 rain gauge to provide capability for measuring snowfall.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 140ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Tipping Bucket Rain Gauge and Electric Rain/Snow Gauges Accessory
$225.48
0 In Stock
Accessories
Rain gauge wind screen with 24 legs
$636.09
0 In Stock
Mounting plate for 8' rain gauge
$108.60
0 In Stock
Mounting plate for 12' rain gauge
$220.31
0 In Stock
Software and Accessories
Windows software and 1.2 m (4') RS-232 cable with DB9F termination
$120.75
0 In Stock

en-US
en
Save Configuration