text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
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
Back To Top

Load Cells

100 Products found
thumbnail
Summing Junction Boxes NEMA-4X Enclosure

Read More

quickShip This product has variations available for quick shipping.

SBJ2-Series
thumbnail
S Beam Load Cells All Stainless Steel with Metric Ranges ±10 kgF to ±10,000 kgF

The LCM101 & LCM111 are also available in standard configurations, with 0-25 to 0-40,000 lb ranges and standard threads. Please see the LC101">LC101 for complete details, or contact our Pressure department for more information.
Read More

quickShip This product has variations available for quick shipping.

lcm101-lcm111
Dynamic Load Cell

DescriptionOMEGA's DLC101 dynamic load cell is ideal for measuring force transients or dynamic force pulsations in impact or vibration applications. This load cell ... Read More

DLC101
Stainless Steel S Beam Load Cells

S-Type load cells that receive tension or compression forces. Applications include tank weighing, hoppers, suspended loads and truck scales. S-Type load cells provide super... Read More

LC103B
thumbnail
0.75" Diameter Stainless Steel Compression Load Cell

The LC302 Series is only 3/4" (19mm) in diameter and fits in the smallest places. Its high 0.5% accuracy and small package solve many industrial force measurement appli... Read More

quickShip This product has variations available for quick shipping.

LC302
thumbnail
Minibeam Load Cells

Model LCEC load cells are designed to operate in all weather or wet industrial environments. Their low profile and high side load capability simplify mechanical installatio... Read More

LCEC
thumbnail
Load Cell, Miniature Tension or Compression Applications

Small and capable of highly accurate readings, the LCFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure ei... Read More

quickShip This product has variations available for quick shipping.

LCFL
thumbnail
High Performance Metric S Beam Load Cells Environmentally Protected


The LCMCD is also available in standard configurations, with 0-25 to 0-20,000 lb ranges and standard threads. Please see the LCCD">LCCD for complete details, or contact our Pressure department for more information.
Read More

LCMCD
thumbnail
Miniature Compression Load Cell 19mm Diameter, all Stainless Steel Metric Ranges 0-100 to 0-5000 Newtons

The LCM302 Series is only 19 mm ( 3 /4 ") in diameter and fits in the smallest places. Its high ±0.5% accuracy and small package solve many industrial force measurement... Read More

quickShip This product has variations available for quick shipping.

LCM302
thumbnail
1 inch Diameter Stainless Steel Compression Load Cell, 0-100to 0-10,000 LB. Capacities

OMEGA’s LC304 Series Load Cell offers the highest output of all miniature load cells. Its small 1" (25 mm) diameter makes it easy to mount in a pocket or on a flat surf... Read More

quickShip This product has variations available for quick shipping.

LC304
en-US
en
Save Configuration