Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Load Buttons and Rod Ends for Metric Load Cells

1-14 threads, Male Rod End, Heat Treated

$543.83

Item# REC-100M-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $543.83
10-24 $516.64
25-49 $505.76
50-99 $484.01
100+ $473.13

In stock

Lead Time (If not in stock): 4 weeks
1-14 threads, Male Rod End, Heat Treated REC-100M-1 REC-100M-1
  • Insures Proper Loading and Helps Prevent Damage
  • Load Buttons for Compression Applications
  • Rod Ends for Tension Applications

REC-100M-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Through hole (ID)/ Threaded hole dimension
Feature


Description

LOAD CELL OPTIONS (Limited Models Only)
Temperature Compensation:
    "-TC1"
Extended compensated range
    -46 to 93°C (-50 to 200°F) not exceeding operating range ..... $50
    "-TC2"-46 to 163°C (-50 to 325°F) .................................... 225

Additional cable Length:
    4 conductor PVC ................................................. $2.00/ft
    4 conductor PTFE ................................................. 4.50/ft
    6 conductor PVC .................................................. 2.75/ft
    6 conductor PTFE ................................................. 6.50/ft

Mating Connectors:
    PT06F10-6S ........................................................ $26.50
    PT06A10-6S ..........................................................18.00

Calibration/Recalibration: (standard on most models)
    "NC5" 5 point calibration ....................................... $160
    0%, 50%, 100%, 50%, 0% FS
    Extra calibration points .......................................... $25/point

Built-In Amplifiers:
    0 to 5 Vdc ........................................................... $175
    4 to 20 mA ........................................................... 195

In-Line Amplifiers: Consult Engineering


METRIC LOAD BUTTONS AND ROD ENDS
For full product specifications and dimensions click on the "SPECS" link above.

  
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What material is LBC-100 made of? I assume 17-4 PH but I'm curious which condition/hardness.

Asked by: SteaveO
LBC SERIES LOAD BUTTONS ARE 17-4 PH STAINLEES HARDENED TO H900
Answered by: Applicatrions Engineer JK
Date published: 2021-12-17
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_REC-100M-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration