text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

INTRINSICALLY SAFE LOW PROFILE LOAD CELLS - Standard Models

$0.00

Item# LCHD-100K0BC2IS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $0.00
5-10 $0.00
11-24 $0.00
25-49 $0.00
50-99 $0.00
100+ $0.00

In stock

Lead Time ( If not in Stock): 8 weeks

INTRINSICALLY SAFE LOW PROFILE LOAD CELLS - Standard Models LCHD-100K0BC2IS LCHD-100K0BC2IS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 117ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • FM Intrinsically Safe Rating Standard
  • 4 to 20 mA Output
  • 5-Point NIST Traceable Calibration Included
  • 0.25% Interchangeability
  • All Stainless Steel Construction for Harsh Industrial Environments
  • Heavy-Duty Industrial Design
  • Low Profile for Easy Installations

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Cable Length
Feature

Product Specs

  • Input Resistance 350 ±10 Ω
  • Load Cell Material 17-4 PH SS element
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage ≤25 lb/10 kgf: 2 mV/V ±0.25%
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.0036% FSO/°C
  • Zero Balance ±1% of FSO
  • Style Tension/Compression

The LCHD-IS Series intrinsically safe load cells are FM rated Intrinsically safe for use in Hazardous locations. They are available with 5 different electrical terminations: Three connector options and 2 cable options, one of which is a submersible waterproof cable. Standard models have an amplified 4 to 20 mA output for unidirectional applications and a 4-12-20 mA output for bidirectional applications.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The LCHD-IS is also available in metric configurations, with ranges from 5000 kgf 0 to 10,000 kgf and metric threads. Please see LCMHD-IS LCMHD-IS for complete details, or contact our Pressure department for more information.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 118ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Low Profile "Pancake Style" Load Cell
$75.78
2 In Stock
Tension Plate LCHD 2K-5K
$100.52
0 In Stock
Low Profile "Pancake Style" Load Cell
$217.86
0 In Stock
Low Profile "Pancake Style" Load Cell
$190.49
0 In Stock

en-US
en
Save Configuration