Low Profile Bending Beam Load Cells

$385.32

Item# LCDA-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $385.32
5-9 $366.05
10-24 $358.35
25-49 $342.93
50-99 $335.23
100+ $327.52

In stock

Lead Time ( If not in Stock): 13 weeks

Low Profile Bending Beam Load Cells LCDA-100 LCDA-100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 149ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Provides Maximum Protection Against Adverse Loads
  • Sealed for Washdown Areas
  • 0.25% Interchangability
  • Calibration Certificate with 59 kOhm Shunt Cal Data Provided
  • Exact Full Scale Output Stated for Easy Setup

Product info

Weight Capacity
100 lbf
Measurement Units
lbf
Force direction
Tension/Compression
Linearity
±0.03%
Electrical Output (nominal)
3 mV/V
OD
1.12"
Height
1"
Length
2.81"
Connection Type
Cable
Cable Length
20 ft

Product Specs

  • Hysteresis 0.02% FS
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.03
  • Linearity 0.03% FS
  • Load Cell Material Nickel-plated steel
  • Maximum Ambient Temperature 65 {C} (150 {F})
  • Maximum Compensation Temperature 150 {F}
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability 0.01% FS
  • Output Voltage 3 mV/V ±0.0075 mV/V(actual output supplied with each load cell)
  • Temperature Effects Zero: 0.0015% FS/°F
  • Zero Balance 1% FS
  • Style Beam

The model LCDA is a versatile bending beam load cell for tension and compression loading. Compact and low in profile, the LCDA is ruggedly constructed of high quality alloy steel to provide maximum durability in industrial applications. Each unit is nickel plated for corrosion resistance and sealed to resist moisture.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 147ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration