text.skipToContent text.skipToNavigation

100 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable

$508.78

Item# LCMCD-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $508.78
5-9 $483.34
10-24 $473.17
25-49 $452.81
50-99 $442.64
100+ $432.46

In stock

Lead Time ( If not in Stock): 16 weeks

100 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable LCMCD-100 LCMCD-100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Environmentally Protected to IP67
  • All Stainless Steel for Industrial Environments
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Tension Calibration Standard
  • 0.25% Interchangeability
  • Premium Temperature Compensation
  • Rod Ends and Load Buttons Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
Height
Width
Length
Connection Type
Cable Length


Product Specs

  • Hysteresis 0.02% FS
  • Input Resistance 350 Ω nominal
  • Linearity 0.03% FS
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 66 {C} (150 {F})
  • Maximum Compensation Temperature 66 {C} (150 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability 0.01% FS
  • Output Voltage 3.0 mV/V ±0.25%
  • Temperature Effects Zero: ±0.0015% FSO/°F
  • Zero Balance 1% FS


The LCMCD is also available in standard configurations, with 0-25 to 0-20,000 lb ranges and standard threads. Please see the LCCD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
    Zero: 0.0027% FS/°C
    Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 ? nominal
Construction: 17-4 PH stainless steel
Cable: 6 m (20') 4-conductor shielded 22-gage wire
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
High Performance Metric S Beam Load Cells Environmentally Protected
$51.20
0 In Stock
High Performance Metric S Beam Load Cells Environmentally Protected
$67.73
0 In Stock
Accessories
Load Button for 10 to 100 kgf ranges
$52.10
0 In Stock
Load Button for 250 and 500 kgF units
$52.10
0 In Stock
Swivel Rod Ends for 250 and 500 kgF units
$51.20
12 In Stock
Rod End (5000 kg range)
$204.80
0 In Stock

en-US
en
Save Configuration