Subminiature Tension & Compression Load Cells, Metric,19 mm & 25 mm Dia. Ranges 0-10 to 0-5000 Newtons

$891.65

Item# LCMFD-100N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $891.65
5-9 $847.07
10-24 $829.23
25-49 $793.57
50-99 $775.74
100+ $757.90

In stock

Lead Time ( If not in Stock): 10 weeks

Subminiature Tension & Compression Load Cells, Metric,19 mm & 25 mm Dia. Ranges 0-10 to 0-5000 Newtons LCMFD-100N LCMFD-100N
Subminiature Tension & Compression Load Cells, Metric,19 mm & 25 mm Dia. Ranges 0-10 to 0-5000 Newtons is rated 5.0 out of 5 by 1.
  • y_2020, m_2, d_24, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCMFD-100N, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 155ms
  • REVIEWS, PRODUCT
  • High Accuracy
  • 5 Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data Provided
  • Miniature Size
  • Tension or Compression
  • All Stainless Steel Construction
  • Available Ranges Fron 10 to 5000 Newtons

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
OD
Height
Connection Type
Cable Length

Product Specs

  • Input Resistance 350 Ω minimum
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability ≤2.2 lb: ± 0.15% FSO
  • Output Voltage 2.2 lb/10 N: 1.5 mV/V (nom)
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.009% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression

Small in size and capable of providing highly accurate readings, the LCMFD Series load cells are precision subminiature load cells for industrial applications requiring a small size and high accuracy. They are all stainless steel, measure both tension and compression loads and have male thread studs for load attachment. The exclusive internal design provides superior long term stability and minimises the effects of small off-axis loads.

The LCMFD is also available in standard configurations, with 0-2.2 to 0-1000 lb ranges and standard threads. Please see the LCFD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
   ?10 lb/50 N: 5 Vdc
   ?25 lb/100 N: 10 Vdc
Output:
   2.2 lb/10 N: 1.5 mV/V (nom)
   ?5 lb/20 N: 2 mV/V (nom)
Accuracy (Linearity and Hysteresis Combined):
   ?100 lb/500 N: ±0.15% FSO
   ?250 lb/1000 N: ±0.20% FSO
Repeatability:
   ?2.2 lb: ± 0.15% FSO
   ?5 lb/10 N: 0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% FSO/°C
   Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded cable
   ?10 lb/50 N: SS overbraided PTFE with temperature compensation board
Protection Class: IP65

Rated 5 out of 5 by from Subminiature loadcell The load cell works really well with high repeatability.
Date published: 2018-03-26
  • y_2020, m_2, d_24, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCMFD-100N, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
M6 x 1.00 female-thread rod end
$51.20
5 In Stock
M5 x 0.8 swivel rod end for 100 to 2,000 N ranges
$51.20
0 In Stock

en-US
en
Save Configuration