text.skipToContent text.skipToNavigation

Load Cells Miniature Tension or Compression

$728.60

Item# LCMFL-200N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $728.60
5-9 $692.17
10-24 $677.60
25-49 $648.45
50-99 $633.88
100+ $619.31

In stock

Lead Time ( If not in Stock): 10 weeks

Load Cells Miniature Tension or Compression LCMFL-200N LCMFL-200N
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Miniature Load Cell
  • Tension or Compression Operation
  • Metric Threaded Studs
  • 5 Point NIST Calibration Included (in Tension)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length

Product Specs

  • Hysteresis ±0.50% FSO
  • Input Resistance 350 Ω minimum
  • Accuracy Value ±0.50% FSO
  • Linearity ±0.50% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.20% FSO
  • Output Voltage 10 N: 1.0 mV/V (nom.)
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.009% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression

Small and capable of highly accurate readings, the LCMFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure either tension or compression loads, and have male thread studs for load attachment. The exclusive internal design provides superior long-term stability and minimizes the effects of small off-axis loads.

The LCMFL is also available in standard configurations, with 0-2.2 to 0-100 lb ranges with standard threads. Please see the LCFL for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
   ?50 N: 5 Vdc
   ?100 N: 10 Vdc
Output:
   10 N: 1.0 mV/V (nom.)
   ?20 N: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% rdg/°C
   Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ? minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
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
M4 x 0.7 female-thread rod end
$51.20
0 In Stock
Accessories
M6 x 1.0 swivel rod end for 5,000 N range
$51.20
5 In Stock

en-US
en
Save Configuration