text.skipToContent text.skipToNavigation

1,000 lbf, ±0.25%, Linearity, 3 mV/V Output, Cable

$2,365.00

Item# LCUC-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,365.00
5-9 $2,246.75
10-24 $2,199.45
25-49 $2,104.85
50-99 $2,057.55
100+ $2,010.25

In stock

Lead Time ( If not in Stock): 16 weeks

1,000 lbf, ±0.25%, Linearity, 3 mV/V Output, Cable LCUC-1K LCUC-1K
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • All Stainless Steel Construction
  • NIST Traceable Calibration Included
  • Accuracy 0.25%
  • Heavy Duty Construction for High Capacity Loads
  • High Output 3 mV/V Signal

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
OD
Height
Connection Type
Cable Length


Product Specs

  • Input Resistance 360 Ω minimum
  • Accuracy Value 0.25%
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage 3 mV/V ± 0.25 % FSO
  • Safe Overload 300% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.005% FSO/°F Span: ±0.005% Rdg/°F
  • Zero Balance ±1.0% FSO
  • Style Submersible

The LCUC Series hydrostatically compensated compression load cell is a unique load cell designed for submerged or underwater operation. Applications include dry docks, marine weighing, submerged platforms and industrial weighing applications where pit flooding is common. The all stainless steel construction and rugged design give the LCUC high accuracy and high reliability in the tough submerged environment.

SPECIFICATIONS
Output: 3 mV/V ± 0.25 % FSO
Excitation: 10 Vdc (15 V Max)
Accuracy: ±0.25% FSO Combined Linearity, Hysteresis and Repeatability
Hydrostatic Effect on Zero: ±0.5% FSO per 500 psi
Zero Balance: ±1.0% FSO
Operating Temp. Range: 2 to 107°C (35 to 225°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Zero: ±0.005% FSO/°F Span: ±0.005% Rdg/°F
Safe Overload: 300% of Capacity
Ultimate Overload: 300% of Capacity
Input Resistance: 360 Ohms
Output Resistance: 350 ±5 Ohms
Construction: 17-4 PH Stainless Steel
Electrical: 3 ft (0.9 m) 4-conductor, shielded PVC Cable