text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Data Logging Triple Axis Electromagnetic Field Tester

$425.88

Item# HHG1394

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $425.88
5-9 $404.59
10-24 $396.07
25-49 $379.03
50-99 $370.52
100-199 $362.00
200+ $357.00

In stock

Lead Time ( If not in Stock): 7 weeks

Data Logging Triple Axis Electromagnetic Field Tester HHG1394 HHG1394
HHG1394 is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_23, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHG1394, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 146ms
  • REVIEWS, PRODUCT
  • Test a Wide Range of Extremely Low Frequency (ELF) Magnetic Fields Independent of Measurement Angle
  • Measure Magnetic Field Radiation Levels Around Power Lines, Appliances and Industrial Devices
  • Measure Magnetic Field Radiation from 30 to 2000 Hz
  • Displays Micro Tesla and Milli Gauss on the Same Tester
  • Data, Min, Max Hold Function
  • Data Memory and Read Functions
5 Year Warranty

Product info

Frequency Response
30 to 2000 Hz
Communication
Serial USB
Measurement Axis
3
Additional Features
2000 Point Data Logging

Product Specs

  • Battery Type Alkaline
  • Batteries Included Yes
  • Battery Life 100 Hours
  • Maximum Ambient Humidity 0°C (32°F)
  • Maximum Storage Humidity 70% RH
  • Maximum Ambient Temperature 50°C (122°F)
  • Maximum Storage Temperature 60°C (140°F)
  • Measurement Type Electromagnetic Field
  • Measuring Range 20/200/2000 milli Gauss or 2/20/200 micro Tesla
  • Minimum Storage Temperature -10°C (14°F)
  • Number of Batteries 6
  • Response Time Approx. 0.5 seconds
  • Sample Rate Approx. 0.5 seconds
  • Power Source Battery
  • Resolution 0.01/0.1/1 milli Gauss or 0.001/0.010/0.1 milli Tesla

The HHG1394 Gauss meter offers a quick and reliable instrument to measure electromagnetic fields in 3 axis in the 20 to 2000 milli Gauss range or 2 to 200 micro Tesla range. The HHG1394 can measure and store measurements for downloading into a PC with included USB software or operate real time for live viewing. This meter is used to measure electromagnetic field (EMF) in the frequency band of 30 to 2000 Hz. The HHG1394 is an excellent tool for measuring electromagnetic field radiation intensity in 3 axis of electric transmission equipment, power lines, microwave ovens, air conditioners, refrigeration, computer monitors and video/audio devices.

SPECIFICATIONS
Triple LCD Display Range: 20/200/2000 milli Gauss or 2/20/200 micro Tesla
Resolution: 0.01/0.1/1 milli Gauss or 0.001/0.010/0.1 milli Tesla
Accuracy: Triple axis (X, Y, Z)
Bandwidth: 30 to 2000 Hz
Sample Time: Approx. 0.5 seconds
Memory Capacity: 2000 data sets (manual and continuous mode)
Auto Power Off: Approximately 15 minutes
Batteries: 6 "AAA" (included) (only use Alkaline batteries)
Battery Life: 100 hours
Operating Conditions: 0 to 50ºC (32 to 122ºF) below 80% RH
Storage Conditions: -10 to 60ºC (14 to 140ºF) below 70% RH
Dimensions: 150 H x 74 W x 38 mm D (5.9 x 2.9 x 1.5")
Weight: 165 g (0.37 lb)

Rated 5 out of 5 by from great tool so far I am happy with this tool, easy to use, nice display
Date published: 2018-04-09
  • y_2020, m_1, d_23, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHG1394, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 148ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration