text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Magnetic Field Gauss Meter

$166.30

Item# HHG191

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $166.30
5-9 $157.99
10-24 $154.66
25-49 $148.01
50-99 $144.68
100-199 $141.36
200+ $139.40

In stock

Lead Time ( If not in Stock): 6 weeks

Magnetic Field Gauss Meter HHG191 HHG191
Magnetic Field Gauss Meter is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_25, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHG191, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 172ms
  • REVIEWS, PRODUCT
  • Switch Between the Display of Micro-Tesla and Milli-Gauss
  • Data Hold (HOLD) and Maximum (MAX) Hold Function
  • Range Display (20, 200, 2000)
  • Low Battery Detector
  • Over Load Display "OL"
5 Year Warranty

Product info

Frequency Response
30 to 300 Hz
Communication
None
Measurement Axis
1
Additional Features
None

Product Specs

  • Batteries Included Yes
  • Battery Life Approximately 200 Hours
  • Display Type LCD
  • Maximum Ambient Humidity 5°C (41°F)
  • Maximum Storage Humidity 80% RH
  • Maximum Ambient Temperature 50°C (122°F)
  • Measurement Type Electromagnetic Field
  • Measurement Units Gauss
  • Measuring Range 200/2000 mG
  • Number of Batteries 1
  • Response Time 2.5 times per second
  • Sample Rate 2.5 times per second
  • Power Source Battery
  • Resolution 0.1/1 mG or 0.01/0.1 uT

The HHG191 Gauss Meter represents the latest design in magnetic measuring equipment, allowing measurements up to 2000 mG to 200 micro-tesla with a basic accuracy of 2.5% plus 6-digit.

The HHG191 magnetic field meter offers a portable and reliable instrument to measure intensity of electromagnetic fields produced from electric transmission equipment, power line, microwave oven, air conditioner, refrigerator, computer monitor, and video/audio device.

This user-friendly EMF meter is ideal for measuring electromagnetic fields of extremely low frequency (ELF) of 30 to 300 Hz

The HHG191 meter is a great value instrument for measuring electromagnetic fields in a frequency range of 30 to 300 Hz.

SPECIFICATIONS Basic Accuracy: ±(2.5% + 6-digit) at 50 Hz/60 Hz
Frequency Response: 30 to 300 HZ
Sample Rate: 2.5 times per second
Ranges: 200/2000 mG, 20/200 uT
Sensor: Single axis
Resolution: 0.1/1 mG or 0.01/0.1 uT
Display: 3 1/2 digits LCD, maximum reading 1999
Readings: Gauss, tesla
Operating Temperature and Humidity: 5 to 50°C (41 to 122°F), below 80% RH
Power: 9V battery (included)
Battery: 9V NEDA 1604, IEC 6F22 or JIS 006p
Battery Life: Approximately 200 hours
Dimensions: 130 L x 56 W x 38 mm H(5.1 x 2.2 x 1.5")
Weight: 180 g (0.40 lb)

Rated 5 out of 5 by from Easy opperation, all the way from web site to deli the purchase was so easy, from the ease of your web site to the delivery. exactly the tool I was looking for.
Date published: 2016-06-14
  • y_2020, m_1, d_25, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHG191, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 36ms
  • REVIEWS, PRODUCT

Could this be set up with a computer to record readings continuously over a period of time?

Asked by: Ed98
Hi, thanks for your question. The HHG191 Handheld Gauss meter does not have an output, so unfortunately it cannot be used to stream data to a computer. It is only a read and view result measurement device. Please contact us with any further questions.
Answered by: Jane
Date published: 2019-06-26

Can this measure the residual magnetism of a tape head? Can it be fitted with a probe? Thank you.

Asked by: Artie
The HHG191 is used for measurement of electromagnetic fields only not static or residual field strength. These would have the integrated sensor, and a remote probe is unfortunately not an option. Please contact our Tech Support if you need any further assistance. Thanks
Answered by: Jane
Date published: 2019-05-29
  • y_2020, m_1, d_26, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HHG191, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 129ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration