Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Accelerometer Power Supplies, AC Powered, Single and Triaxial Ch.

Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply

Item# ACC-PS3

Accelerometer Power Supplies, AC Powered, Single Channel and Triaxial Supply ACC-PS3 ACC-PS3
  • AC Powered at Low Cost
  • High Performance Single-Channel and Tri-Axial Models
  • Low Noise


OMEGA’s model ACC-PS3 is an ac powered, single-channel, high performance accelerometer power supply. This line-powered supply features low noise performance while still being low in cost. It has a rugged aluminum housing with four easily accessible mounting holes on 4.75 x 1.75" (121 x 44 mm) centers.

OMEGA’s Model ACC-PS4 is an ac powered, triaxial, high performance accelerometer power supply for use with the ACC301 triaxial accelerometer. The ACC-PS4 will power the triaxial accelerometer and output the signal from all three axes. This line-powered supply features low noise and high performance while still being low in cost. It has a rugged aluminum housing with four easily accessible mounting holes on 4.75 x 1.75" (121 x 44 mm) centers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration