text.skipToContent text.skipToNavigation

Back To Top

Pressure Gauges

Omega carries a wide range of pressure gauges for every purpose or use. We have digital gauges with alarms, DC loop-powered gauges, commercial-grade type C gauges, differential pressure gauges, and many others. Omega is your complete resource for high quality pressure gauges that are built to last. Substandard pressure gauges wear down quickly and provide readings that aren’t exactly accurate. Purchase your pressure gauges from Omega and enjoy accurate readings over the long-term and save money at the same time. 

37 Products found

High Precision (0.05%) Digital Pressure Gauges with Local Temperature Indication

The DPG210 features a large 55x55 mm (2.1'x2.1') LCD screen, with 5 digit 17mm primary and 13.5mm auxiliary lines. It displays both the current pressure as well as...

$695.00

Models in Stock
View Full Specifications

Digital Display Pressure Gauge | AC Powered

Description DPG101 is an electronic digital pressure gauge used to monitor hydraulic fluids. It monitors the pressure via the resistance measured on an isolation membran...

$233.22

Models in Stock
View Full Specifications

DC Powered Digital Pressure Gauge with Dual Alarms and Optional 4 to 20 mA Outpu...

Integrated digital pressure gauge with display and control used to monitor hydraulic fluids. It monitors the pressure via the resistance measured on an isolation membrane...

$283.92

Models in Stock
View Full Specifications

Battery Powered Digital Pressure Gauge

The DPG108 Series is a versatile family of industrial pressure/vacuum gauges. All DPG108 models feature a large 10 mm (7/16") high digital display. A ¼-18 NPT 316 stain...

$223.08

Models in Stock
View Full Specifications

Rugged Digital Pressure Gauges

SPECIFICATIONSAccuracy: ±0.5% BFSL (includes non-linearity, hysteresis, repeatability) Pressure Range:     DPG110: -14 to 100 psi     DPG120: -14 to 1000 psi Units of Measu...

$248.43

Models in Stock
View Full Specifications

Utility Gauges For Industrial and OEM Markets

Description The PGU series has been discontinued. Please see the PGC series as a possible alternative or contact our Pressure Engineering department. OMEGA’s PGU series u...

$25.10

Models in Stock
View Full Specifications

Commercial Grade Pressure Gauges, Type C

The OMEGA™ Spring Suspended Movement represents the new look of the future. Wearing parts have been reduced to a minimum. The entire movement is now suspended between two ...

$32.13

Models in Stock
View Full Specifications

High Accuracy Digital Pressure Gauge, with Data Logging Capability

The DPG4000 series has been replaced by the DPG210 series . The new DPG210 series has premium features, the same high accuracy, and a lower price point. Many ranges are in...

$1,309.00

Models in Stock
View Full Specifications

DIGITAL PRESSURE GAUGE (DPG) DIFFERENTIAL PRESSURE HIGH 0.08% ACCURACY

OMEGA’s DPG409 digital differential pressure gauge incorporates a rugged 316 SS enclosure designed for washdown and marine applications with a precision 0.08% accuracy pre...

$1,167.00

Models in Stock
View Full Specifications

High Accuracy Digital Test Gauges, 0.25 to 0.05% Terminal Point Total Error Band...

The DPG7000 Series comprises high-accuracy digital test gauges designed for the most demanding applications. These gauges feature a 0.05% total error band, which includes ...

$1,298.00

Models in Stock
View Full Specifications

Digital Pressure Gauges and Models with Alarm and Analog Outputs

The DPG1000 series is a versatile family of industrial pressure/vacuum gauges. All DPG1000 models feature a large (½"/13 mm H) 3½ digit display in a rugged, splashproof...

$359.97

Models in Stock
View Full Specifications

General Purpose Digital Pressure Gauge

The DPG8001 Series of digital pressure gauges offer 0.25% full scale terminal point accuracy in a rugged easy-to-use unit, and the price is comparable to mechanical test g...

$466.44

Models in Stock
View Full Specifications

Min/Max Digital Pressure Gauges With Selectable Pressure Units

The DPG5500B is a powered by 2 replaceable 'AA' alkaline batteries that can operate the gauge for 2000 hours. All DPG5500 models include the 5 minute auto-shutoff ...

$405.60

Models in Stock
View Full Specifications

Stainless Steel DC Loop Powered Digital Pressure Gauge

DPG110 is an electronic digital pressure gauge used to monitor hydraulic fluids. It monitors the pressure via the resistance measured on an isolation membrane. The output ...

$218.01

Models in Stock
View Full Specifications

Digital Pressure Gauge NEMA-4 Rated

The DPG1100 series is a versatile industrial pressure/vacuum gauge in a NEMA-4X housing suitable for indoor or outdoor use. All DPG1100 models feature a large (1/2'/13...

$375.18

Models in Stock
View Full Specifications

Digital Pressure Gauges with Selectable Engineering Units and Measurement Memory

OMEGA’s DPG2001B Series digital pressure gauges are high accuracy battery powered gauges that include many premium functions at no extra cost. Options are available for a ...

$441.09

Models in Stock
View Full Specifications

Min/Max Digital Pressure Gauges with NEMA 4X Case

The DPG3500B is a powered by 2 replaceable 'AA' alkaline batteries that can operate the gauge for 2000 hours. All DPG3500 models include the 5 minute auto-shutoff ...

$425.88

Models in Stock
View Full Specifications

Pocket Test Gauges

SPECIFICATIONS Accuracy: 0.5% FS Case: Polished stainless steel Dial: White background with mirrored band Pointer: Adjustable with knife-edge tip Movement: Stainless steel...

$240.96

Models in Stock
View Full Specifications

Pressure Gauge with Diaphragm Seal

OMEGA’s PGR Series All-welded gauge and seal offers customers a lower cost alternative to an individual gauge and diaphragm seal with the added advantage of a reduction in...

$321.28

Models in Stock
View Full Specifications

Industrial Process Pressure Gauges with 4.5 and 6-inch Dials, Black Phenol or Al...

SPECIFICATIONS Dial Arc: 270° Case: Lower Connection    PGH: 4½' dial, lower or back connection; Black Phenol    PGJ: 4½' or 6' dial; back connection; Aluminu...

$291.16

Models in Stock
View Full Specifications
en-US
en
Save Configuration