Pressure Gauges

Omega carries a wide range of pressure gauges for every purpose or use. We have digital gauges ...
[+]
37 Products found
thumbnail

The DPG8001 Series of digital pressure gauges offer 0.25% full scale terminal point accuracy in a rugged easy-to-use unit, and the price is comparable to mechanical test gauges. A...

Read More

This product has variations available for quick shipping.

Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits
DPG8001-VAC
$466.44
5  In Stock
Vacuum
0 to 15 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
5
DPG8001-100
$466.44
2  In Stock
Gauge
0 to 100 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
5
DPG8001-1K
$466.44
6  In Stock
Gauge
0 to 1,000 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
5
DPG8001-200
$466.44
3  In Stock
Gauge
0 to 200 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
5
DPG8001-30V15
$466.44
5  In Stock
Vacuum
-15 to 15 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
5
  Load More Items from this family (18) ...
thumbnail

The DPG1000 series is a versatile family of industrial pressure/vacuum gauges. All DPG1000 models feature...

Read More

This product has variations available for quick shipping.

Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits Electrical Output Output Signal Alarm Types (DC/AC) Additional Features
DPG1000AD-100G
$359.97
3  In Stock
Gauge
0 to 100 psi
NPT Male
1/4"
AC/DC Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Not Applicable
Not Applicable
DPG1000B-100G
$349.83
9  In Stock
Gauge
0 to 100 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Not Applicable
Not Applicable
DPG1000B-15G
$359.97
4  In Stock
Gauge
0 to 15 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Not Applicable
Not Applicable
DPG1000B-1KG
$359.97
2  In Stock
Gauge
0 to 1,000 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Not Applicable
Not Applicable
DPG1000B-200G
$359.97
7  In Stock
Gauge
0 to 200 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Not Applicable
Not Applicable
  Load More Items from this family (61) ...
thumbnail

The DPG5600B is powered by 2 replaceable 'AA' alkaline batteries that can operate the gauge for 150 to 1500 hours depending on backlight usage. All DPG5600 models include ...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits Additional Features
DPG5600B-15A
$436.02
2  In Stock
Absolute
0 to 15 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Extruded Aluminum Enclosure
DPG5600B-05G
$436.02
Available
in 4 weeks
Gauge
0 to 5 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Extruded Aluminum Enclosure
DPG5600B-100A
$436.02
Available
in 4 weeks
Absolute
0 to 100 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Extruded Aluminum Enclosure
DPG5600B-100G
$436.02
Available
in 4 weeks
Gauge
0 to 100 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Extruded Aluminum Enclosure
DPG5600B-15G
$436.02
Available
in 4 weeks
Gauge
0 to 15 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Extruded Aluminum Enclosure
  Load More Items from this family (14) ...
thumbnail

SPECIFICATIONS Dial Arc: 270° Case: Lower Connection    PGH: 4½' dial, lower or back connection; Black Phenol    PGJ: <...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Accuracy Value Accuracy Class Dial Size Additional Features
PGH-45B-30V
$230.92
1  In Stock
Vacuum
0 to 30 inHg
NPT Male
1/2"
±0.5%
> 0.25%
4.5"
Rear Connection, Phenol case
PGH-45B-5000
$291.16
1  In Stock
Gauge
0 to 5,000 psi
NPT Male
1/2"
±0.5%
> 0.25%
4.5"
Rear Connection, Phenol case
PGH-45L-100
$230.92
1  In Stock
Gauge
0 to 100 psi
NPT Male
1/2"
±0.5%
> 0.25%
4.5"
Bottom mounting
PGH-45L-300
$230.92
2  In Stock
Gauge
0 to 300 psi
NPT Male
1/2"
±0.5%
> 0.25%
4.5"
Bottom mounting
PGH-45L-30V
$230.92
2  In Stock
Vacuum
0 to 30 inHg
NPT Male
1/2"
±0.5%
> 0.25%
4.5"
Bottom mounting
  Load More Items from this family (128) ...
thumbnail

DPG110 is an electronic digital pressure gauge used to monitor hydraulic fluids. It monitors the pressure via the resistance measured on an isolation membrane. The output signal i...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits Electrical Output Output Signal
DPG110-30V
$218.01
5  In Stock
Vacuum
0 to 30 inHg
NPT Male
1/4"
Loop Powered
±0.5%
> 0.25%
4
4 to 20 mA
Current
DPG110-300G
$218.01
6  In Stock
Gauge
0 to 300 psi
NPT Male
1/4"
Loop Powered
±0.25%
0.1% to 0.25%
4
4 to 20 mA
Current
DPG110-030G
$218.01
5  In Stock
Gauge
0 to 30 psi
NPT Male
1/4"
Loop Powered
±0.25%
0.1% to 0.25%
4
4 to 20 mA
Current
DPG110-1.0KG
$218.01
6  In Stock
Gauge
0 to 1,000 psi
NPT Male
1/4"
Loop Powered
±0.25%
0.1% to 0.25%
4
4 to 20 mA
Current
DPG110-2.0KG
$218.01
1  In Stock
Gauge
0 to 2,000 psi
NPT Male
1/4"
Loop Powered
±0.25%
0.1% to 0.25%
4
4 to 20 mA
Current
  Load More Items from this family (17) ...
thumbnail

The DPG1100 series is a versatile industrial pressure/vacuum gauge in a NEMA-4X housing suitable for indoor or outdoor use. All DPG1100 models feature a large (1/2'/13 mm H) L...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits Electrical Output Output Signal Additional Features
DPG1100L-300G
$415.74
1  In Stock
Gauge
0 to 300 psi
NPT Female
1/4"
Loop Powered
±0.25%
0.1% to 0.25%
3.5
4 to 20 mA
Current
Nema 4X Enclosure
DPG1100AD-05G
$375.18
1  In Stock
Gauge
0 to 5 psi
NPT Male
1/4"
AC/DC Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Nema 4X Enclosure
DPG1100AD-100A
$375.18
Available
in 4 weeks
Absolute
0 to 100 psi
NPT Male
1/4"
AC/DC Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Nema 4X Enclosure
DPG1100AD-100G
$375.18
Available
in 4 weeks
Gauge
0 to 100 psi
NPT Male
1/4"
AC/DC Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Nema 4X Enclosure
DPG1100AD-15G
$375.18
Available
in 4 weeks
Gauge
0 to 15 psi
NPT Male
1/4"
AC/DC Powered
±0.25%
0.1% to 0.25%
3.5
Not Applicable
Not Applicable
Nema 4X Enclosure
  Load More Items from this family (24) ...
thumbnail

OMEGA’s DPG2001B Series digital pressure gauges are high accuracy battery powered gauges that include many premium functions at no extra cost. Options are available for a NEMA 4X ...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits Additional Features
DPG2001B-03G
$441.09
1  In Stock
Gauge
0 to 3 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Not Applicable
DPG2001B-05G
$441.09
2  In Stock
Gauge
0 to 5 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Not Applicable
DPG2001B-1000G
$441.09
1  In Stock
Gauge
0 to 1,000 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Not Applicable
DPG2001B-100G
$441.09
2  In Stock
Gauge
0 to 100 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Not Applicable
DPG2001B-15A
$441.09
2  In Stock
Absolute
0 to 15 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Not Applicable
  Load More Items from this family (35) ...
thumbnail

SPECIFICATIONS Accuracy: 0.5% FS Case: Polished stainless steel Dial: White background with mirrored band Pointer: Adjus...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Accuracy Value Accuracy Class Dial Size Additional Features
PGT-30L-15
$240.96
2  In Stock
Gauge
0 to 15 psi
NPT Male
1/4"
±0.5%
0.1% to 0.25%
3"
Bottom mounting
PGT-30L-150
$240.96
1  In Stock
Gauge
0 to 150 psi
NPT Male
1/4"
±0.5%
0.1% to 0.25%
3"
Bottom mounting
PGT-30L-200
$240.96
Available
in 4 weeks
Gauge
0 to 200 psi
NPT Male
1/4"
±0.5%
0.1% to 0.25%
3"
Bottom mounting
PGT-30L-1000
$240.96
Available
in 4 weeks
Gauge
0 to 1,000 psi
NPT Male
1/4"
±0.5%
0.1% to 0.25%
3"
Bottom mounting
PGT-30L-300
$240.96
Available
in 4 weeks
Gauge
0 to 300 psi
NPT Male
1/4"
±0.5%
0.1% to 0.25%
3"
Bottom mounting
  Load More Items from this family (4) ...
thumbnail

The DPG3500B is a powered by 2 replaceable 'AA' alkaline batteries that can operate the gauge for 2000 hours. All DPG3500 models include the 5 minute auto-shutoff circuitr...

Read More
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class Number of Digits Additional Features
DPG3500B-2KG
$425.88
1  In Stock
Gauge
0 to 2,000 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Nema 4X Enclosure
DPG3500B-500G
$425.88
2  In Stock
Gauge
0 to 500 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Nema 4X Enclosure
DPG3500B-03G
$425.88
Available
in 4 weeks
Gauge
0 to 3 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Nema 4X Enclosure
DPG3500B-05G
$425.88
Available
in 4 weeks
Gauge
0 to 5 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Nema 4X Enclosure
DPG3500B-100A
$425.88
Available
in 4 weeks
Absolute
0 to 100 psi
NPT Male
1/4"
Battery Powered
±0.25%
0.1% to 0.25%
4
Nema 4X Enclosure
  Load More Items from this family (31) ...
Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Power Source Accuracy Value Accuracy Class
DVG-64A
$202.80
13  In Stock
Vacuum
0 to 30 inHg
Flare fitting
1/4"
Battery Powered
±10%
> 0.25%
thumbnail

SPECIFICATIONS Accuracy: 2-1-2 ANSI grade A (2% first 10%, 1% middle 80%, 2% last 10%) Dial: 64 mm (2.5') Dia. Pointer: Black aluminum<...

Read More

This product has variations available for quick shipping.

Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Accuracy Value Accuracy Class Dial Size
PGL-25L-35
$58.24
14  In Stock
Gauge
0 to 35 inH2O
NPT Male
1/4"
±2-1-2%
> 0.25%
2.5"
PGL-25L-60
$58.24
3  In Stock
Gauge
0 to 60 inH2O
NPT Male
1/4"
±2-1-2%
> 0.25%
2.5"
PGL-25L-10
$58.24
1  In Stock
Gauge
0 to 10 inH2O
NPT Male
1/4"
±2-1-2%
> 0.25%
2.5"
PGL-25L-100
$58.24
2  In Stock
Gauge
0 to 100 inH2O
NPT Male
1/4"
±2-1-2%
> 0.25%
2.5"
PGL-25L-160
$58.24
6  In Stock
Gauge
0 to 160 inH2O
NPT Male
1/4"
±2-1-2%
> 0.25%
2.5"
  Load More Items from this family (3) ...
thumbnail

OMEGA’s PGM series gauges are suitable for corrosive environments in chemical, petro-chemical, refining, power, marine and food and pharmaceutical processing applications. The PGM...

Read More

This product has variations available for quick shipping.

Product Number Pressure Type Pressure Range Pressure Port Type Pressure Port Size Accuracy Value Accuracy Class Dial Size Additional Features
PGM-63L-60PSI/4BAR
$88.36
11  In Stock
Gauge
0 to 4 bar
NPT Male
1/4"
±1.6%
> 0.25%
63mm
Bottom mounting, Dual Scale
PGM-100B-100PSI/7BAR
$135.54
2  In Stock
Gauge
0 to 7 bar
NPT Male
1/2"
±1%
> 0.25%
100mm
Rear Connection, Dual scale
PGM-100B-10000PSI/700BAR
$140.56
10  In Stock
Gauge
0 to 700 bar
NPT Male
1/2"
±1%
> 0.25%
100mm
Rear Connection, Dual scale
PGM-100B-1500PSI/100BAR
$140.56
6  In Stock
Gauge
0 to 100 bar
NPT Male
1/2"
±1%
> 0.25%
100mm
Rear Connection, Dual scale
PGM-100B-160PSI/11BAR
$135.54
13  In Stock
Gauge
0 to 11 bar
NPT Male
1/2"
±1%
> 0.25%
100mm
Rear Connection, Dual scale
  Load More Items from this family (99) ...
en-US
en
Save Configuration