Call us at 1-888-826-6342
The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 100 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/4"
|
NPT Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 500 psi
|
Absolute
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-45 to 115 °C (-49 to 240 °F)
|
Not Applicable
|
|
16 to 32 inHg
|
Barometric
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-45 to 115 °C (-49 to 240 °F)
|
Not Applicable
|
|
16 to 32 inHg
|
Barometric
|
< 0.1%
|
±0.08%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
|
26 to 32 inHg
|
Barometric
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-45 to 115 °C (-49 to 240 °F)
|
Not Applicable
|
|
26 to 32 inHg
|
Barometric
|
< 0.1%
|
±0.08%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-45 to 121 °C (-49 to 250 °F)
|
Not Applicable
|
The PX3005Kseries are 3-A, clean-in-place, with a backlit LCD display, ideal for monitoring pressures in food, beverage, dairy, and pharmaceutical applications
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
-15 to 100 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
2"
|
Tri-Clamp
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-3 to 3 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-5 to 5 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-15 to 15 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-15 to 30 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
The PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.
Product Number | Pressure Range Unit | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
600
|
0 to 600 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
-40 to 135 °C (-40 to 257 °F)
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Absolute
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
-40 to 135 °C (-40 to 257 °F)
|
|
psi
|
0
|
1000
|
0 to 1000 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
-40 to 135 °C (-40 to 257 °F)
|
|
psi
|
0
|
3000
|
0 to 3,000 psi
|
Absolute
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
-40 to 135 °C (-40 to 257 °F)
|
|
psi
|
0
|
3000
|
0 to 3,000 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
-40 to 135 °C (-40 to 257 °F)
|
This series has excellent long term stability with adjustable zero and span available in several output and connection options.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 20,000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/4"
|
High Pressure F-250-C
|
MIL-26482-I 8-4P
|
-48 to 90 °C (-55 to 195 °F)
|
Not Applicable
|
|
1000 psi (68.9 bar)
|
Gauge
|
> 0.25%
|
±0.4%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-48 to 90 °C (-55 to 195 °F)
|
Not Applicable
|
|
2000 psi (138 bar)
|
Gauge
|
> 0.25%
|
±0.4%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-48 to 90 °C (-55 to 195 °F)
|
Not Applicable
|
|
3000 psi (207 bar)
|
Gauge
|
> 0.25%
|
±0.4%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-48 to 90 °C (-55 to 195 °F)
|
Not Applicable
|
|
5000 psi (345 bar)
|
Gauge
|
> 0.25%
|
±0.4%
|
Ratiometric mV/V
|
10 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-48 to 90 °C (-55 to 195 °F)
|
Not Applicable
|
The PX663 series features a compact, space saving DIN rail mountable design in low differential pressure ranges with onboard voltage regulations.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 10 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Voltage
|
1 to 5 Vdc
|
1/8"
|
NPT Female
|
Terminal Block
|
-29 to 82 °C (-20 to 180 °F)
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-29 to 82 °C (-20 to 180 °F)
|
|
0 to 2 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-29 to 82 °C (-20 to 180 °F)
|
|
0 to 3 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-29 to 82 °C (-20 to 180 °F)
|
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
Terminal Block
|
-29 to 82 °C (-20 to 180 °F)
|
The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 100 psi
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
Cable
|
-15 to 115 °C (-5 to 240 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Absolute
|
< 0.1%
|
±0.08%
|
Not Applicable
|
Not applicable
|
1.5"
|
Tri-Clamp
|
Cable
|
-15 to 115 °C (-5 to 240 °F)
|
Not Applicable
|
|
0 to 32 inHg
|
Barometric
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
Cable
|
-15 to 115 °C (-5 to 240 °F)
|
Not Applicable
|
|
0 to 1 psi
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
Cable
|
-15 to 115 °C (-5 to 240 °F)
|
Not Applicable
|
|
0 to 5 psi
|
Absolute
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1.5"
|
Tri-Clamp
|
Cable
|
-15 to 115 °C (-5 to 240 °F)
|
Not Applicable
|
The PX2300 series are ideal for measuring pressure drop across filters and/or in corrosive media, with a weatherproof, NEMA 4 enclosure and high ±0.25% accuracy.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 10 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
0 to 1 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
0 to 2 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
0 to 5 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
-1 to 1 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
The PX2650 series is an economical solution to measure dry gasses in building management, HVAC, or clean rooms with a voltage output in low ranges from ± 0.25 to ±50 inH2O.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 10 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
0.2 to 5.2 Vdc
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-18 to 65 °C (0 to 149 °F)
|
|
0 to 2 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
0.2 to 5.2 Vdc
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-18 to 65 °C (0 to 149 °F)
|
|
-1 to 1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
0.2 to 5.2 Vdc
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-18 to 65 °C (0 to 149 °F)
|
|
0 to 25 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
0.2 to 5.2 Vdc
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-18 to 65 °C (0 to 149 °F)
|
|
-2 to 2 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
0.2 to 5.2 Vdc
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-18 to 65 °C (0 to 149 °F)
|
The PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 150 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
0 to 70 °C (32 to 158 °F)
|
|
0 to 75 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
0 to 70 °C (32 to 158 °F)
|
|
0 to 200 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
0 to 70 °C (32 to 158 °F)
|
|
0 to 300 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
0 to 70 °C (32 to 158 °F)
|
|
0 to 700 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
0 to 70 °C (32 to 158 °F)
|
The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
AS5205/MS33656-4
|
MIL-26482-I 10-6P
|
-54 to 232 °C (-65 to 450 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
AS5205/MS33656-4
|
MIL-26482-I 10-6P
|
-54 to 232 °C (-65 to 450 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Sealed Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
AS5205/MS33656-4
|
MIL-26482-I 10-6P
|
-54 to 232 °C (-65 to 450 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
AS5205/MS33656-4
|
MIL-26482-I 10-6P
|
-54 to 232 °C (-65 to 450 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Sealed Gauge
|
0.1% to 0.25%
|
±0.25%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
AS5205/MS33656-4
|
MIL-26482-I 10-6P
|
-54 to 232 °C (-65 to 450 °F)
|
Not Applicable
|
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.
Product Number | Pressure Type | Accuracy Class | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features | Pressure Range | Accuracy Value |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Differential
|
0.1% to 0.25%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70 °C (-4 to 160 °F)
|
Not Applicable
|
0 to 6 inH2O
|
±0.25%
|
|
Differential
|
0.1% to 0.25%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70 °C (-4 to 160 °F)
|
Not Applicable
|
0 to 10 inH2O
|
±0.25%
|
|
Differential
|
0.1% to 0.25%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70 °C (-4 to 160 °F)
|
Not Applicable
|
0 to 20 inH2O
|
±0.25%
|
|
Differential
|
0.1% to 0.25%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70 °C (-4 to 160 °F)
|
Not Applicable
|
0 to 40 inH2O
|
±0.25%
|
|
Differential
|
0.1% to 0.25%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70 °C (-4 to 160 °F)
|
Not Applicable
|
0 to 100 inH2O
|
±0.25%
|
The PX61 series of miniature transducers are compact with standard 1/2" or 1/4" pressure port, so they are versatile and can fit most places.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 4,000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 8,000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Absolute
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
1/2"
|
UNF Male
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
The PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
-1 to 1 psi
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
10 mV/V
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
|
0 to 1 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
1.67 mV/V
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
|
0 to 5 psi
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
10 mV/V
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
|
0 to 5 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
5 mV/V
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
|
-15 to 15 psi
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
10 mV/V
|
5mm
|
Tube
|
Pins
|
-40 to 85 °C (-40 to 185 °F)
|
The PX51-IS series is FM approved with a sealed stainless steel case for harsh and hazardous environments. Available in gauge and absolute ranges from 10 to 30,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 75 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-40 to 75 °C (-40 to 167 °F)
|
Intrinsically Safe IS FM Approval
|
|
0 to 1500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 75 °C (-40 to 167 °F)
|
Intrinsically Safe IS FM Approval
|
|
0 to 1500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-40 to 75 °C (-40 to 167 °F)
|
Intrinsically Safe IS FM Approval
|
|
0 to 3500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-40 to 75 °C (-40 to 167 °F)
|
Intrinsically Safe IS FM Approval
|
|
0 to 1500 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Mini DIN 43650 C
|
-40 to 75 °C (-40 to 167 °F)
|
Intrinsically Safe IS FM Approval
|
The PX600 series are Omega's smallest transducers, but are still rugged and accurate for industrial environments. Available in ranges from 200 to 10,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
3/8"
|
Flush
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
3/8"
|
Flush
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 3,000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
3/8"
|
Flush
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
3/8"
|
Flush
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 10000 psi
|
Gauge
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
2 mV/V
|
3/8"
|
Flush
|
Cable
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
The PX880 series is FM and CSA approved for hazardous industrial locations and ideal for use with corrosive media and in hazardous environments. Available from 15 to 3,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 3,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 5000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 15 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
|
0 to 30 psi
|
Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/2"
|
NPT Female
|
Conduit
|
-40 to 100 °C (-40 to 212 °F)
|
PX78 series submersible transducers are watertight, suited to most underwater applications and have current and ratiometric output options.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 10 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-29 to 93 °C (-20 to 200 °F)
|
Not Applicable
|
The PX275 series are OEM style on panel mount chassis with barbed fittings, with up to 6 field selectable ranges as low as 0.1 inH20 and a 4-20 mA output.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 0.1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
Selectable
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-18 to 80 °C (0 to 176 °F)
|
Rangable
|
Product Number | Pressure Range Max | Pressure Range Min | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (Compensated Range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
0.25
|
-0.25
|
-0.25 to 0.25 inH2O
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current, Voltage
|
4 to 20 mA, 0 to 5 Vdc, 0 to 10 Vdc
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
|
0.25
|
0
|
0 to 0.25 inH2O
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current, Voltage
|
4 to 20 mA, 0 to 5 Vdc, 0 to 10 Vdc
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
|
0.25
|
-0.25
|
-0.25 to 0.25 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current, Voltage
|
4 to 20 mA, 0 to 5 Vdc, 0 to 10 Vdc
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
|
0.25
|
0
|
0 to 0.25 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current, Voltage
|
4 to 20 mA, 0 to 5 Vdc, 0 to 10 Vdc
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|
|
0.5
|
0
|
0 to 0.50 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current, Voltage
|
4 to 20 mA, 0 to 5 Vdc, 0 to 10 Vdc
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-20 to 70°C (-4 to 158°F)
|