text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.
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
Back To Top

Pressure Transducers

thumbnail
Low Pressure Transducer for Vacuum/Differential/Gage for Measurements of Clean Gases

Low Pressure Transducer for Vacuum/Differential/Gage for Measurements of Clean Gases Read More

PX160
thumbnail
Low Differential Pressure Transducers, Wet/Wet

Description OMEGA’s PX2300 Series high-output, low differential pressure transducers are compatible with most media, from dry air to corrosive liquids. All wetted par... Read More

quickShip This product has variations available for quick shipping.

PX2300
thumbnail
Rangeable Wet/Wet Differential Pressure Transmitter

Description The PX2310 offers the user unprecedented flexibility allowing field selection of range, type of output and field zeroing. The user can also select which p... Read More

PX2310
thumbnail
Triple Range Pressure Transmitter with NEMA-4 Enclosure

Description The PX264 is a rugged industrial pressure transmitter that offers 3 field-selectable ranges in one unit. It features a 316L stainless steel pressure cavit... Read More

PX264
thumbnail
Economical Very Low DP Transducer with Bi-directional Ranges

Economical Very Low DP Transducer with Bi-directional Ranges Read More

quickShip This product has variations available for quick shipping.

PX2650
thumbnail
HIGH ACCURACY ENVIRONMENTAL PRESSURE TRANSMITTER

Description

The PX2700 transducers use an extremely accurate capacitive sensor to provide excellent accuracy, repeatability and long term stability. Each unit is digitally calibrated using custom ASIC and multipoint mapping techniques to achieve very high performance.
Read More

PX2700
thumbnail
Wet/Wet Current Differential Pressure Transmitter, All Stainless Steel Wetted Parts

Description The OMEGA PX273 is an all stainless steel wet/wet differential pressure transmitter, incorporating dual diffused piezoresistive sensing elements with stai... Read More

PX273
thumbnail
Differential Pressure Transmitter with Field Selectable Ranges

Description

The PX274 is a rugged differential pressure transmitter that offers up to 6 field-selectable ranges in one unit. It incorporates a rugged NEMA 4 (IP65) dust-proof and splashproof enclosure with an external mounting bracket.
Read More

quickShip This product has variations available for quick shipping.

PX274
thumbnail
OEM Style Differential Pressure Transmitter with Field Selectable Ranges

Description

The PX275 is a rugged differential pressure transmitter that offers up to 6 field-selectable ranges in one unit. It incorporates a rugged, steel panel-mount chassis and is ideal for OEM applications.
Read More

PX275
thumbnail
Electric Barometer Pressure Transducer

Description OMEGA’s PX2760 Series barometric pressure transducers use a capacitive sensor that has excellent thermal stability and low hysteresis. The signal is proce... Read More

PX2760
en-US
en
Save Configuration