Pressure Transducers

Best used when the signal must be transmitted long distances. It is not uncommon to use these t...
[+]
83 Products found
thumbnail

Description OMEGA's PX42 is a high-accuracy, millivolt output, industrial pressure transducer with a specially designed flush diaphragm for use with industrial fl...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Additional Options
PX42G7-003GV
$412.80
Available
in 0 day
0 to 3 psi
Gauge
Better
±0.25%
Ratiometric mV/V
3 mV/V
1"
NPT Male
Submersible Cable
Standard
thumbnail

The PX276 is a rugged duct pressure transmitter that offers up to 3 field-selectable ranges in one unit. The PX276 incorporates a NEMA 4 (IP65) enclosure and a static pressure pro...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
PX2760-800A5V
$436.02
Available
in 12 weeks
800 to 1,100 mbar
Barometric
0.1% to 0.25%
±0.25%
Voltage
0.1 to 5.1 Vdc
1/8"
Barbed Fitting
Cable
-20 to 80 °C (-4 to 176 °F)
PX2760-600A5V
$436.02
Available
in 12 weeks
600 to 1,060 mbar
Barometric
0.1% to 0.25%
±0.25%
Voltage
0.1 to 5.1 Vdc
1/8"
Barbed Fitting
Cable
-20 to 80 °C (-4 to 176 °F)
PX2760-20A5V
$436.02
Available
in 12 weeks
0 to 20 psi
Absolute
0.1% to 0.25%
±0.25%
Voltage
0.1 to 5.1 Vdc
1/8"
Barbed Fitting
Cable
-20 to 80 °C (-4 to 176 °F)
thumbnail

The OMEGA PX271A pressure transducer is ideal for use in pneumatic control systems and other industrial applications. The sensing element is a 100% solid state piezoresistive sili...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
PX271A-020G5V
$131.82
Available
in 2 weeks
0 to 20 psi
Gauge
> 0.25%
±1%
Voltage
Selectable
1/4"
Barbed Fitting
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX271A-030G5V
$131.82
Available
in 2 weeks
0 to 30 psi
Gauge
> 0.25%
±1%
Voltage
Selectable
1/4"
Barbed Fitting
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX271A-030GI
$131.82
Available
in 2 weeks
0 to 30 psi
Gauge
> 0.25%
±1%
Current
4 to 20 mA
1/4"
Barbed Fitting
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX271A-X15G5V
$131.82
Available
in 2 weeks
3 to 15 psi
Gauge
> 0.25%
±1%
Voltage
Selectable
1/4"
Barbed Fitting
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX271A-X15GI
$131.82
Available
in 2 weeks
3 to 15 psi
Gauge
> 0.25%
±1%
Current
4 to 20 mA
1/4"
Barbed Fitting
Terminal Block
-18 to 82 °C (0 to 180 °F)
  Load More Items from this family (1) ...
thumbnail

Description OMEGA’s PXM51 Series consists of high-accuracy, low-cost pressure transmitters. Their sealed, all stainless steel construction makes them suitable for the ...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range Additional Features
PXM51MC0-040GC2ISNP
$531.48
Available
in 8 weeks
0 to 40 bar
Gauge
0.1% to 0.25%
±0.25%
Current
4 to 20 mA
1/4"
BSPP Male
Cable
-40 to 75 °C (-40 to 167 °F)
Intrinsically Safe IS FM Approval No Potentiometer
PXM51MC0-060GC2ISNP
$531.48
Available
in 8 weeks
0 to 60 bar
Gauge
0.1% to 0.25%
±0.25%
Current
4 to 20 mA
1/4"
BSPP Male
Cable
-40 to 75 °C (-40 to 167 °F)
Intrinsically Safe IS FM Approval No Potentiometer
PXM51MC0-1.60AC2IS
$645.00
Available
in 8 weeks
0 to 1.6 bar
Absolute
0.1% to 0.25%
±0.25%
Current
4 to 20 mA
1/4"
BSPP Male
Cable
-40 to 75 °C (-40 to 167 °F)
Intrinsically Safe IS FM Approval
PXM51MC0-1.60AC2ISNP
$588.24
Available
in 8 weeks
0 to 1.6 bar
Absolute
0.1% to 0.25%
±0.25%
Current
4 to 20 mA
1/4"
BSPP Male
Cable
-40 to 75 °C (-40 to 167 °F)
Intrinsically Safe IS FM Approval No Potentiometer
PXM51MC0-100AC2ISNP
$531.48
Available
in 8 weeks
0 to 100 bar
Absolute
0.1% to 0.25%
±0.25%
Current
4 to 20 mA
1/4"
BSPP Male
Cable
-40 to 75 °C (-40 to 167 °F)
Intrinsically Safe IS FM Approval No Potentiometer
  Load More Items from this family (282) ...
thumbnail

The PXM509 intrinsically safe transducers are rugged all stainless steel transducers specifically designed to meet the requirements for use in hazardous locations for all classes ...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Additional Features
PXM529-001BGC2IS
$608.88
Available
in 3 weeks
0 to 1 bar
Gauge
< 0.1%
±0.08%
Current
4 to 20 mA
1/4"
BSPP Male
MIL-26482-I 10-6P
Not Applicable
PXM529-002BGC2IS
$608.88
Available
in 3 weeks
0 to 2 bar
Gauge
< 0.1%
±0.08%
Current
4 to 20 mA
1/4"
BSPP Male
MIL-26482-I 10-6P
Not Applicable
PXM529-007BAC2IS
$608.88
Available
in 3 weeks
0 to 7 bar
Absolute
< 0.1%
±0.08%
Current
4 to 20 mA
1/4"
BSPP Male
MIL-26482-I 10-6P
Not Applicable
PXM529-007BGC2IS
$608.88
Available
in 3 weeks
0 to 7 bar
Gauge
< 0.1%
±0.08%
Current
4 to 20 mA
1/4"
BSPP Male
MIL-26482-I 10-6P
Not Applicable
PXM529-010BAC2IS
$608.88
Available
in 3 weeks
0 to 10 bar
Absolute
< 0.1%
±0.08%
Current
4 to 20 mA
1/4"
BSPP Male
MIL-26482-I 10-6P
Not Applicable
  Load More Items from this family (307) ...
thumbnail

The OMEGA PX273 is an all stainless steel wet/wet differential pressure transmitter, incorporating dual diffused piezoresistive sensing elements with stainless steel media isolati...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
PX273-100DI
$507.00
Available
in 2 weeks
0 to 100 psi
Differential
> 0.25%
±0.75%
Current
4 to 20 mA
1/8"
NPT Female
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX273-050DI
$507.00
Available
in 2 weeks
0 to 50 psi
Differential
> 0.25%
±0.75%
Current
4 to 20 mA
1/8"
NPT Female
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX273-030DI
$507.00
Available
in 2 weeks
0 to 30 psi
Differential
> 0.25%
±0.75%
Current
4 to 20 mA
1/8"
NPT Female
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX273-020DI
$507.00
Available
in 2 weeks
0 to 20 psi
Differential
> 0.25%
±0.75%
Current
4 to 20 mA
1/8"
NPT Female
Terminal Block
-18 to 82 °C (0 to 180 °F)
PX273-200DI
$507.00
Available
in 2 weeks
0 to 200 psi
Differential
> 0.25%
±0.75%
Current
4 to 20 mA
1/8"
NPT Female
Terminal Block
-18 to 82 °C (0 to 180 °F)
  Load More Items from this family (1) ...
thumbnail

OMEGA's PX43 is a high-accuracy, current output, industrial pressure transmitter with a heavy-duty flush diaphragm. It is designed for use with food and industrial fluids and ...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
PX43E0-050GI
$593.40
Available
in 9 weeks
0 to 50 psi
Gauge
> 0.25%
±0.5%
Current
4 to 20 mA
1/2"
NPT Male
Cable
-46 to 121 °C (-50 to 250 °F)
PX43E0-060GI
$593.40
Available
in 9 weeks
0 to 60 psi
Gauge
> 0.25%
±0.5%
Current
4 to 20 mA
1/2"
NPT Male
Cable
-46 to 121 °C (-50 to 250 °F)
PX43E0-100GI
$593.40
Available
in 9 weeks
0 to 100 psi
Gauge
> 0.25%
±0.5%
Current
4 to 20 mA
1/2"
NPT Male
Cable
-46 to 121 °C (-50 to 250 °F)
PX43E0-200GI
$593.40
Available
in 9 weeks
0 to 200 psi
Gauge
> 0.25%
±0.5%
Current
4 to 20 mA
1/2"
NPT Male
Cable
-46 to 121 °C (-50 to 250 °F)
PX43E0-300GI
$593.40
Available
in 9 weeks
0 to 300 psi
Gauge
> 0.25%
±0.5%
Current
4 to 20 mA
1/2"
NPT Male
Cable
-46 to 121 °C (-50 to 250 °F)
  Load More Items from this family (2) ...
thumbnail

The PX2310 offers the user unprecedented flexibility allowing field selection of range, type of output and field zeroing. The user can also select which port is hi and lo via jump...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range Additional Features
PX2310-050DX
$694.59
Available
in 4 weeks
0 to 50 psi
Differential
> 0.25%
±1%
Selectable
Selectable
1/8"
NPT Female
Conduit
-20 to 85 °C (-4 to 185 °F)
Rangeable
PX2310-100DX
$694.59
Available
in 4 weeks
0 to 100 psi
Differential
> 0.25%
±1%
Selectable
Selectable
1/8"
NPT Female
Conduit
-20 to 85 °C (-4 to 185 °F)
Rangeable
PX2310-250DX
$694.59
Available
in 4 weeks
0 to 250 psi
Differential
> 0.25%
±1%
Selectable
Selectable
1/8"
NPT Female
Conduit
-20 to 85 °C (-4 to 185 °F)
Rangeable
thumbnail

The PX2780 high accuracy barometric pressure transducers are designed for applications in industry and science where accuracy, fast dynamic response and long term stability are im...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
PX2780-500B5V
$638.82
Available
in 4 weeks
500 to 1,100 mbar
Barometric
> 0.25%
±0.5%
Voltage
0 to 5 Vdc
1/8"
Barbed Fitting
Terminal Block
-40 to 60 °C (-40 to 140 °F)
PX2780-600B5V
$638.82
Available
in 4 weeks
600 to 1,100 mbar
Barometric
> 0.25%
±0.4%
Voltage
0 to 5 Vdc
1/8"
Barbed Fitting
Terminal Block
-40 to 60 °C (-40 to 140 °F)
PX2780-600NB5V
$638.82
Available
in 4 weeks
600 to 1,060 mbar
Barometric
> 0.25%
±0.4%
Voltage
0 to 5 Vdc
1/8"
Barbed Fitting
Terminal Block
-40 to 60 °C (-40 to 140 °F)
PX2780-800B5V
$638.82
Available
in 5 weeks
800 to 1,100 mbar
Barometric
0.1% to 0.25%
±0.25%
Voltage
0 to 5 Vdc
1/8"
Barbed Fitting
Terminal Block
-40 to 60 °C (-40 to 140 °F)
PX2780-800NB5V
$638.82
Available
in 4 weeks
800 to 1,060 mbar
Barometric
0.1% to 0.25%
±0.25%
Voltage
0 to 5 Vdc
1/8"
Barbed Fitting
Terminal Block
-40 to 60 °C (-40 to 140 °F)
thumbnail

It is an all too common paradox: you need to capture transient events at a high sample rate, but the events of interest are erratically spread over a long period. The OM-CP-PRTRAN...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Operating Temperature Range Additional Features
OM-CP-PRTRANS-1-30A
$694.59
Available
in 2 weeks
0 to 30 psi
Absolute
0.1% to 0.25%
±0.25%
Digital
Data
1/4"
NPT Male
-40 to 80 °C (-40 to 176 °F)
Battery Powered
OM-CP-PRTRANS-1-500A
$694.59
Available
in 2 weeks
0 to 500 psi
Absolute
0.1% to 0.25%
±0.25%
Digital
Data
1/4"
NPT Male
-40 to 80 °C (-40 to 176 °F)
Battery Powered
OM-CP-PRTRANS-1-500G
$694.59
Available
in 2 weeks
0 to 500 psi
Gauge
0.1% to 0.25%
±0.25%
Digital
Data
1/4"
NPT Male
-40 to 80 °C (-40 to 176 °F)
Battery Powered
OM-CP-PRTRANS-1-300A
$694.59
Available
in 2 weeks
0 to 300 psi
Absolute
0.1% to 0.25%
±0.25%
Digital
Data
1/2x1/4"
NPT MxF
-40 to 80 °C (-40 to 176 °F)
Battery Powered
OM-CP-PRTRANS-0-100A
$694.59
Available
in 2 weeks
0 to 100 psi
Absolute
0.1% to 0.25%
±0.25%
Digital
Data
Not Applicable
Submersible
-40 to 80 °C (-40 to 176 °F)
Battery Powered
  Load More Items from this family (9) ...
thumbnail

Description OMEGA’s PX920 Series are extremely tough process transmitters suitable for use in demanding process and industrial applications. Rugged stainless steel co...

Read More
Product Number Pressure Range Pressure Type Accuracy Class Accuracy Value (compensated range) Output Signal Electrical Output Pressure Port Size Pressure Port Type Connection/Termination Operating Temperature Range
PX920-100GI
$780.78
Available
in 6 weeks
0 to 100 psi
Gauge
0.1% to 0.25%
±0.2%
Current
4 to 20 mA
1/2"
NPT Male
Internal Terminal Strip
-20 to 85 °C (-4 to 185 °F)
PX920-600GI
$780.78
Available
in 6 weeks
0 to 600 psi
Gauge
0.1% to 0.25%
±0.2%
Current
4 to 20 mA
1/2"
NPT Male
Internal Terminal Strip
-20 to 85 °C (-4 to 185 °F)
PX920-30VACI
$912.60
Available
in 6 weeks
0 to -30 inHg
Vacuum
0.1% to 0.25%
±0.2%
Current
4 to 20 mA
1/2"
NPT Male
Internal Terminal Strip
-20 to 85 °C (-4 to 185 °F)
PX920-300GI
$780.78
Available
in 6 weeks
0 to 300 psi
Gauge
0.1% to 0.25%
±0.2%
Current
4 to 20 mA
1/2"
NPT Male
Internal Terminal Strip
-20 to 85 °C (-4 to 185 °F)
PX920-150GI
$780.78
Available
in 6 weeks
0 to 150 psi
Gauge
0.1% to 0.25%
±0.2%
Current
4 to 20 mA
1/2"
NPT Male
Internal Terminal Strip
-20 to 85 °C (-4 to 185 °F)
  Load More Items from this family (2) ...
en-US
en
Save Configuration