text.skipToContent text.skipToNavigation

4.5" Dial, 0 to 15 psi, Gauge, Rear Connection, Phenol case

$230.92

Item# PGH-45B-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $230.92
5-9 $219.37
10-24 $214.76
25-49 $205.52
50-99 $200.90
100+ $196.28

In stock

Lead Time ( If not in Stock): 5 weeks

4.5" Dial, 0 to 15 psi, Gauge, Rear Connection, Phenol case PGH-45B-15 PGH-45B-15
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 0.5% FS Accuracy
  • PGH Gauge Ranges from 15 psi to 20,000 psi
  • Double-Strength Shatter-Resistant Glass
  • Heavy Duty 316 SS Wetted Parts
  • Easily Adjustable, Self-Locking Micrometer Dial
  • PTFE Coated SS Movement for Long Lasting Accuracy
  • Solid Front with Blowout Back
  • Fully Temperature Compensated

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size
Additional Features


Product Specs

  • Accuracy Value 0.5% FS
  • Maximum Ambient Temperature 121°C (250°F) Max.
  • Measurement Type Pressure
  • Wetted Materials 316L Stainless Steel

SPECIFICATIONS
Dial Arc: 270°
Case: Lower Connection
   PGH: 4½' dial, lower or back connection; Black Phenol
   PGJ: 4½' or 6' dial; back connection; Aluminum case
Ring Material: Polypropylene
Back Cover Material:
   Dry case: Polypropylene
   Liquid filled case: Polycarbonate
   Hermetic case: Polycarbonate
Window: Double-Strength Glass
Bourdon Tube: 316 Stainless Steel
Connection: ½ NPT Male, 316 SS
Mounting: Stem, Flush or Surface
Operating Temperature: 121°C (250°F) Max.

Examples of pricing for popular models is referenced in the 'To Order' box.