
Digital Pressure Gauges and Models with Alarm and Analog Outputs
$355.00
Item# DPG1000AD-05G
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $355.00 |
5-9 | $347.90 |
10-24 | $340.80 |
25-49 | $326.60 |
50-99 | $323.05 |
100+ | $319.50 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 4 weeks
Digital Pressure Gauges and Models with Alarm and Analog Outputs is rated
out of
5 by
2.
- Dual Alarm and Signal Alarm plus Analog Output
- ±0.25% Test Gauge Accuracy
- 316 Stainless Steel Wetted Parts
- Loop Test Function
- Easy-to-Read 3½ Digit LCD Display
- Pressure or Vacuum Applications
- Rugged Extruded Aluminum Case
Product info
Pressure Type
Gauge
Pressure Range
0 to 5 psi
Pressure Port Type
NPT Male
Pressure Port Size
1/4"
Power Source
AC/DC Powered
Accuracy Value
±0.25%
Accuracy Class
0.1% to 0.25%
Number of Digits
3.5
Electrical Output
Not Applicable
Output Signal
Not Applicable
Alarm Types (DC/AC)
Not Applicable
Additional Features
Not Applicable
Product Specs
- Burst Pressure 4x rated pressure min
- Accuracy Value ±0.25%
- Input Type -30 inHg to 100 psig
- Display Digit Height 13 mm
- Maximum Ambient Temperature 85°C (185°F)
- Maximum Amp Rating 0.005
- Maximum Storage Temperature 95°C (203°F)
- Measurement Type Pressure
- Measurement Units PSIG
- Minimum Storage Temperature -55°C (-67°F)
- Number of Display Digits 3.5
- Repeatability +/-0.10% FSO or better
- Pressure Units Gauge can be factory scaled to any engineering unit such as psi
- Sample Rate 3 readings per second
- Wetted Materials 316 Stainless Steel
The DPG1000 series is a versatile family of industrial pressure/vacuum gauges. All DPG1000 models feature a large (½"/13 mm H) 3½ digit display in a rugged, splashproof extruded aluminum case. A 1/4 -18 NPT 316 stainless steel fitting is standard for the pressure connection. Media compatibility includes any liquids or gases compatible with 316 stainless steel. The DPG1000 features a wide operating temperature range of -20 to 85°C (-4 to 185°F). Many different standard pressure/vacuum ranges with both gauge and absolute references are available. The DPG1000 series also features ±0.25% accuracy, 2X overpressure and 4X burst specifications.
AVAILABLE MODELS INCLUDE THE FOLLOWING:
DPG1000B - Battery powered
DPG1000L - Loop powered with 4-20 mA output
DPG1000AD - ac/dc powered
DPG1000ADA - ac/dc powered with dual alarms
DPG1000DAR - dc powered with dual alarms and analog output
The DPG1000 is also available with a NEMA 4X rated enclosure. Please see the DPG1100">DPG1100 for complete details, or contact our Pressure department for more information.
The DPG1000 is also available with ±0.10% Accuracy. Please see the DPG1001">DPG1001 for complete details, or contact our Pressure department for more information.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
AVAILABLE MODELS INCLUDE THE FOLLOWING:
DPG1000B - Battery powered
DPG1000L - Loop powered with 4-20 mA output
DPG1000AD - ac/dc powered
DPG1000ADA - ac/dc powered with dual alarms
DPG1000DAR - dc powered with dual alarms and analog output
The DPG1000 is also available with a NEMA 4X rated enclosure. Please see the DPG1100">DPG1100 for complete details, or contact our Pressure department for more information.
The DPG1000 is also available with ±0.10% Accuracy. Please see the DPG1001">DPG1001 for complete details, or contact our Pressure department for more information.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Rated 4 out of
5
by
Colt 45 from
Works Great
This master gauge is used to verify calibration of other gauges.
Date published: 2017-06-20
Rated 5 out of
5
by
merandy from
Simple and Easy to Use
I purchased this a month ago to measure the pressure in our microfluidic systems. It was easy to connect using tubing and connectors I bought from a different source. Very simple and so far I am satisfied with its performance.
Date published: 2017-09-11
Product Number
Description
Price