text.skipToContent text.skipToNavigation

Pocket Test Gauges

$240.96

Item# PGT-30L-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $240.96
5-9 $228.91
10-24 $224.09
25-49 $214.45
50-99 $209.64
100+ $204.82

In stock

Lead Time ( If not in Stock): 4 weeks

Pocket Test Gauges PGT-30L-1000 PGT-30L-1000
Pocket Test Gauges is rated 1.0 out of 5 by 1.
  • y_2020, m_6, d_1, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PGT-30L-1000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • 0.5% FS Accuracy
  • Ideal "Tool Box" Test Gauge
  • All Stainless Steel Construction

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size
Additional Features

Product Specs

  • Accuracy Value 0.5% FS
  • Measurement Type Pressure
  • Wetted Materials 316 Stainless Steel

SPECIFICATIONS
Accuracy: 0.5% FS
Case: Polished stainless steel
Dial: White background with mirrored band
Pointer: Adjustable with knife-edge tip
Movement: Stainless steel
Element: 316 SS
Connection: ¼ NPT

Rated 1 out of 5 by from Disappointed. it fell from a height of 4' and is broken - cannot rezero. not what we expected for a test gauge that was $200
Date published: 2016-08-03
  • y_2020, m_6, d_1, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PGT-30L-1000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration