Skip to search
Skip to main content
Skip to navigation
Call us at
1-888-826-6342
Search Omega
Contact Us
toggle
All Products
Temperature Measurement
Temperature Measurement
Temperature Probes
Temperature Probes
Temperature Calibrators
Temperature Calibrators
Temperature Wire and Cable Tools
Temperature Wire and Cable Tools
Dial and Stem Thermometers
Dial and Stem Thermometers
Temperature Wire and Cable
Temperature Wire and Cable
Heating Wire and Cables
Non-Contact Temperature Measurement
Non-Contact Temperature Measurement
Temperature Labels, Lacquers and Markers
Temperature Labels, Lacquers and Markers
Thermowells, Protection Tubes and Heads
Thermowells, Protection Tubes and Heads
Temperature Sensing Elements
Temperature Sensing Elements
Temperature Surface Sensors
Temperature Surface Sensors
Temperature Wire Sensors
Temperature Wire Sensors
Temperature Connectors, Panels and Block Assemblies
Temperature Connectors, Panels and Block Assemblies
Temperature and Humidity Data Loggers
Temperature and Humidity Data Loggers
Temperature and Humidity and Dew Point Meters
Temperature and Humidity and Dew Point Meters
Hybrid Temperature Sensors
Hybrid Temperature Sensors
Fiber Optic Temperature Measurement
Fiber Optic Temperature Measurement
Control & Monitoring
Control & Monitoring
Motion and Position
Motion and Position
Grippers
Meters
Meters
Process Switches
Process Switches
Controllers
Controllers
Option Boards
Option Boards
Relays
Relays
Air, Soil, Liquid, and Gas
Air, Soil, Liquid, and Gas
Valves
Valves
Test & Inspection
Test & Inspection
Handheld Meters
Handheld Meters
Wind Tunnels
Wind Tunnels
Balances and Scales
Balances and Scales
Thermal Imaging
Thermal Imaging
Air, Soil, Liquid, and Gas
Air, Soil, Liquid, and Gas
Data Acquisition
Data Acquisition
Data Acquisition Modules
Data Acquisition Modules
Data Converters and Switches
Data Converters and Switches
Signal Conditioners
Signal Conditioners
Data Loggers
Data Loggers
Recorders
Recorders
Software
Software
IIoT and Wireless Systems
IIoT and Wireless Systems
Pressure Measurement
Pressure Measurement
Pressure Gauges
Pressure Gauges
Pressure Measurement Accessories
Pressure Measurement Accessories
Pressure Transducers
Pressure Transducers
Pressure Calibrators
Pressure Calibrators
Pressure Regulators
Pressure Regulators
Pressure Switches
Pressure Switches
Force & Strain Measurement
Force & Strain Measurement
Balances and Scales
Balances and Scales
Strain Gauges
Strain Gauges
Force Gauges
Force Gauges
Force and Strain Measurement Accessories
Force and Strain Measurement Accessories
Load Cells
Load Cells
Tank Weighing Devices
Tank Weighing Devices
Torque Sensors
Torque Sensors
Strain Meters
Strain Meters
Level Measurement
Level Measurement
Contact Level Sensors
Contact Level Sensors
Submersible Level Transmitters
Non-Contact Level Sensors
Non-Contact Level Sensors
Level Switches
Level Switches
Flow Instruments
Flow Instruments
Flow Measurement Accessories
Flow Measurement Accessories
Air Line Lubricators
Flow Meters
Flow Meters
Flow Switches
Flow Switches
Valves
Valves
Industrial Heaters
Industrial Heaters
Surface Heaters
Surface Heaters
Cartridge Heaters
Cartridge Heaters
Radiant Heaters
Radiant Heaters
Circulation Heaters
Circulation Heaters
Duct and Enclosures Heaters
Duct and Enclosures Heaters
Immersion Heaters
Immersion Heaters
Strip Heaters
Strip Heaters
Hookup Wires
Hookup Wires
IIoT & Wireless Systems
IIoT & Wireless Systems
Interfaces
Interfaces
Smart Gateways
Smart Gateways
Smart Probes
Smart Probes
Smart Wireless Sensors
Smart Wireless Sensors
Wireless Actuators
Wireless Actuators
Wireless Receivers
Wireless Receivers
Wireless Transmitters
Wireless Transmitters
Omega Link
Omega Link
Omega Link Cloud
Omega Link Cloud
Connectors
Connectors
Panel Connectors and Assemblies
Panel Connectors and Assemblies
Pipe and Tube Fittings
Pipe and Tube Fittings
Pressure Snubbers
Pressure Snubbers
Temperature Connectors
Temperature Connectors
Terminal Blocks and Lugs
Terminal Blocks and Lugs
Tube by Length
Tube by Length
Pressure-Force Cables and Connectors
Pressure-Force Cables and Connectors
Calibration
Calibration
Multifunction Calibration
Multifunction Calibration
Pressure Calibrators
Pressure Calibrators
Calibration Accessories
Calibration Accessories
Calibration Services
Calibration Services
Temperature Calibrators
Temperature Calibrators
Wind Tunnels
Wind Tunnels
Accessories
Accessories
Adhesives and Paste
Adhesives and Paste
Coolers
Coolers
Pumps
Pumps
Protection
Protection
Electrical Components
Electrical Components
Mounting Brackets
Mounting Brackets
Power Supplies
Power Supplies
Tools
Tools
Pipe and Tube Fittings
Pipe and Tube Fittings
Pressure Snubbers
Pressure Snubbers
Tube by Length
Tube by Length
Resources
Resources
FAQs/Help
FAQs/Help
Blog
Blog
Application Articles
Application Articles
How-To Videos
How-To Videos
Service
Service
Configurables
Configurables
Thermocouple Probe
RTD Sensors
Pressure Transducers
Thermistors
Calibration
Calibration
Infrared Temperature
Relative Humidity
Pressure
Force/Strain
Flow
Temperature
Customer Service
Customer Service
Custom Engineering
Custom Engineering
Order by Part Number
Order by Part Number
About Us
About Us
United States
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
Resources
FAQs/Help
FAQs/Help
Blog
Blog
Application Articles
Application Articles
How-To Videos
How-To Videos
United States
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
Services
Configurables
Configurables
Thermocouple Probe
Thermocouple Probe
RTD Sensors
RTD Sensors
Pressure Transducers
Pressure Transducers
Thermistors
Thermistors
Calibration
Calibration
Infrared Temperature
Infrared Temperature
Relative Humidity
Relative Humidity
Pressure
Pressure
Force/Strain
Force/Strain
Flow
Flow
Temperature
Temperature
Customer Service
Customer Service
Custom Engineering
Custom Engineering
Order by Part Number
Order by Part Number
United States
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
About Us
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
Home
See
Sensors and Sensing Equipment
See
Pressure And Strain
See
Pressure Sensors
See
DISCONTINUED - Terminal Box Style Current Output Pressure Sensors
PX700-015AI
We noticed you are from
. Visit your local site for regional offers and live support.
Stay here.
Go to the
site >
DISCONTINUED - Terminal Box Style Current Output Pressure Sensors
Terminal Box Style Current Output Pressure Sensors
0.0
(0)
Click and hold to zoom
Item#
PX700-015AI
Item# --
This item is discontinued.
Please contact Technical Sales Team for assistance.
Terminal Box Style Current Output Pressure Sensors
PX700-015AI
PX700-015AI
View Specs
Specs
Edit Model Options
Maximum Ambient Temperature
71 {C} (160 {F})
Gauge Material
Stainless steel diaphragm
Long-Term Stability
±0.5% FS
Excitation
12 to 32 Vdc unregulated
Maximum Compensation Temperature
54 {C} (130 {F})
Measurement Units
psig
Minimum Ambient Temperature
-18 {C} (0 {F})
Minimum Compensation Temperature
-1 {C} (30 {F})
Minimum Pressure
0 psi
Proof Pressure
200% or 13
Response time
1 ms
Sensor Life
100 million cycles
Total Thermal Effects
±1% FS max
Vibration
15 g
Zero Balance
4 mA ±1%
Wetted Materials
17-4 PH and 300 Series stainless steel
All Models
In Stock Only
Reviews
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 4ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Manuals & Downloads
Manuals & Guides (1)
M0585 user manual
Compliance Certificates (1)
CE Approved
Questions & Answers
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 16ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Accessories
RA-716-14M-SS
7/16-20 UNF male to 1/4 NPT male adaptor
$19.27
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Request an RoHS Status
Name*
Email*
SKU Number*
Comments
Please provide RoHS information on partnumber: PX700-015AI
en-US
en
Save Configuration