text.skipToContent text.skipToNavigation

Low Pressure Transducer for Vacuum/Differential/Gage for Measurements of Clean Gases

$400.00

Item# PX163-120BD5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $400.00
5-9 $380.00
10-24 $372.00
25-49 $356.00
50-99 $348.00
100+ $340.00

In stock

Limited Stock

Low Pressure Transducer for Vacuum/Differential/Gage for Measurements of Clean Gases PX163-120BD5V PX163-120BD5V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 1 to 6 V Output Span
  • Gage, Vacuum, Differential Pressures
  • 8 V dc Excitation
  • High Impact Plastic Case
  • Accurate, Temperature Compensated

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value (compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range

Product Specs

  • Excitation 8 Vdc regulated (6 to 12 Vdc at 20 mA) (PX163-120D5V uses 10 Vdc)
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Pressure Burst Pressure 5 psi
  • Repeatability ±10.25% FS
  • Wetted Materials Silicon Diaphragm
  • Zero Balance 1 Vdc ±0.05 (3.5 ±0.05 Vdc PX163 Series)

SPECIFICATIONS
Excitation: 8 Vdc regulated (6 to 12 Vdc at 20 mA) (PX163-120D5V uses 10 Vdc)
Output: 1 to 6 Vdc
Linearity: ±1.0% FS BFSL at specified voltage; ±1.5% max for PX163-120BD5V
Hysteresis and Repeatability: ±0.25% FS
Zero Balance: 1 Vdc ±0.05 (3.5 ±0.05 Vdc PX163 Series)
Operable Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range: -18 to 63°C (0 to 145°F)
     PX163 and 164: 5 to 45°C (41 to 113°F)
Operable Overpressure: 5 psi
Media Compatibility:
   P1: Dry gases only
   P2: Gage:
Limited to media that will not attack polyester, silicon, borosilicate glass or epoxy
Response Time: 1 ms
Mating Connector: CX136-3, (sold separately)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration