Call us at 1-888-826-6342
This reliable series has tight tolerances for easier gauge alignment to measure bending stress. Ideal for transducers or stress/strain analysis.
View SpecsThis reliable series has tight tolerances for easier gauge alignment in double end applications . Ideal for transducers or stress/strain analysis.
View SpecsThis series of dual parallel strain gauges measure bending beam stress and can be used for stress analysis monitoring or industrial applications.
View SpecsThe K-series karma parallel linear gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring bending stress.
View Specs