Call us at 1-888-826-6342
The BCM-2 miniature bridge completion module provides a convenient means of creating a bridge circuit when only one or two strain Gauge are being deployed
View SpecsCold-curing strain gage adhesives set quickly and are suitable for all series of strain gauges and compatible with most common use metals.
View SpecsThis series of high accuracy resistors have bondable terminal pads for easy strain gauge installation. Available in 120 Ω, 250 Ω, and 350 Ω.
View SpecsSPAN RESISTORSTemperature Compensation for Strain Gage Bridges
View SpecsThis series of resistors have high stability for bridge balancing and temperature compensation on circuits. Available with constantan or nickel foil measuring grid.
View Specs