Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Karma, Dual Half Bridge Linear Strain Gauges with Common Lead

3.2 mm Grid Length, 3.2 mm Grid Width 350 Ω Resistance, ST STC Number

Item# SGK-LH1A-K350T-PC11-E

3.2 mm Grid Length, 3.2 mm Grid Width 350 Ω Resistance, ST STC Number SGK-LH1A-K350T-PC11-E SGK-LH1A-K350T-PC11-E
  • Karma K-Series Strain Gages for high quality Transducers
  • Stock Delivery with Solder Pads
  • Temperature Characteristics Matched to Steel or Aluminum
  • Custom Gages Available


  • Measurement Type Strain
OMEGADYNE® offers K-Series strain gages in dual linear patterns in a halfbridge design with a common tab. Precision Karma material offers excellent temperature and fatigue characterisitcs. K-Series gages have plated solder pads which make soldering quick and easy. No special solders or fluxes are required. These strain gages might be used for transducer design for beams that have a contraflexure point. Defined as a point in a structure where bending occurs in opposite directions. A transducer may also be described as a reversed bending beam. The grids are linear, both in the same direction, and are typically used for bending strain applications.

Three Styles are Available:

Standard: SGK-LH1A-K350T-****, with grid centerline to centerline spacing of 5.52 mm (0.217")
Compact: Wide grid, SGK-LH1B-K350T-****, with grid centerline to centerline spacing of 5.50 mm (0.216")
Large: SGK-LH1C-K350T-****, with grid centerline to centerline spacing of 10.50 mm (0.413")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration