Handheld Transducer Indicators with Excitation for Millivolt Transducers

$635.00

Item# HHP-SG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $635.00
5-9 $603.25
10-24 $590.55
25-49 $565.15
50-99 $552.45
100+ $539.75

In stock


Handheld Transducer Indicators with Excitation for Millivolt Transducers HHP-SG HHP-SG
HHP-SG is rated 1.0 out of 5 by 1.
  • y_2020, m_1, d_17, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHP-SG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 171ms
  • REVIEWS, PRODUCT
  • Handheld Indicator for Bridge-Type Transducers
  • 9 Volt Battery (included)
  • Scalable Display with Dummy Zero
  • Built-in Transducer Excitation
5 Year Warranty

Product info

Resistance
350 Ω

Product Specs

Description

HHP-SG Series are discontinued. Looking for a possible substitute, please contact your local customer engineering for details.

OMEGA’s model HHP-SG is a handheld digital indicator for strain gage type transducers such as load cells, torque sensors or millivolt pressure sensors. It provides excitation voltage for the transducer and displays the readings on a liquid crystal indicator. Front panel zero and span adjustments allow scaling the meter to provide readings in the desired engineering units. The LCD has 3 1/2 active digits (0-1999 counts) and an additional dummy zero if needed. The HHP-SG can display either the actual value of the signal (tracking mode) or the peak value (peak mode). It operates on a standard 9 volt battery, and indicates if the battery is low.

SPECIFICATIONS
Transducer Excitation Voltage: 2.46 Vdc Minimum
Transducer Resistance: 350 Ohms minimum
Input Signal Sensitivity: 0.5 to 4.0 mV/V for full scale indication
Peak Detector Bleed-Of: Less than 0.01% per second
Display Type: 3 1 /2 digit LCD (plus dummy zero)
Digit Height: 10 mm (0.4")
Conversion Rate: 3 readings per second
Power: 9 volt battery (included), low battery indication provided
Battery Life: 15 hours minimum with 350 Ohm bridge transducer
Size: 91 W x 171 L x 44 mm H (3.6 W X 6.75 L X 1.75" H)
Weight: 230 g (9 oz)
Case Material: Molded ABS impact-resistant plastic
Connection Method: Four color coded binding posts to accept spade lugs, banana plugs, bare wire or alligator clips

Rated 1 out of 5 by from Evaluation I bought this handheld and I can't configure it. No matters what I do. The display only shows full scale.
Date published: 2017-07-31
  • y_2020, m_1, d_17, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHP-SG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 133ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration