Precision Strain Gages Dual-Grid for Bending Strains

$77.07

Item# SGD-2/1000-DY11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $77.07
5-9 $73.22
10-24 $71.68
25-49 $68.59
50-99 $67.05
100-199 $65.51
200+ $64.60

In stock

Lead Time ( If not in Stock): 3 weeks

Precision Strain Gages Dual-Grid for Bending Strains SGD-2/1000-DY11 SGD-2/1000-DY11
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 104ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Precision Parallel Grid Gages for Bending Strain
  • Conveniently Priced per Pack of 5
  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Broad Temperature Range
  • Clear Alignment Marks
  • Attach with Hot or Cold cure Adhesives

Product info

Grid Style
Dual Grid Linear
Grid Length Range
0 to 3 mm
Grid Length
2.1 mm
Grid Width
2.7 mm
Temperature Range
-75 to 200°C (-100 to 392°F)
Connection Type
Ribbon Leads
Resistance
1,000 Ω
STC number
ST
Maximum Strain
30,000 μm
Features
Bending strain

Product Specs

  • Measurement Type Strain

OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 136ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration