text.skipToContent text.skipToNavigation

Karma Dual Linear Pattern in Half Bridge Design with a Common Lead/Tab

$43.10

Item# SGK-LH1C-K350T-PC23-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $43.10
5-9 $40.95
10-10 $40.08
11-24 $40.38
25-49 $38.36
50-99 $37.50
100+ $36.64

In stock

Lead Time ( If not in Stock): 3 weeks

Karma Dual Linear Pattern in Half Bridge Design with a Common Lead/Tab SGK-LH1C-K350T-PC23-E SGK-LH1C-K350T-PC23-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Karma K-Series Strain Gages for high quality Transducers
  • Stock Delivery with Solder Pads
  • Temperature Characteristics Matched to Steel or Aluminum
  • Custom Gages Available
  • Dual Linear Half-Bridge for Doublebend Application
  • Sold in Packs of 5

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Style
Grid Length Range
Grid Length
Grid Width
Temperature Range
Connection Type
Resistance
STC number
Maximum Strain
Features

Product Specs

  • Measurement Type Strain

OMEGADYNE® offers K-Series strain gages in dual linear patterns in a halfbridge design with a common tab. Precision Karma material offers excellent temperature and fatigue characterisitcs. K-Series gages have plated solder pads which make soldering quick and easy. No special solders or fluxes are required. These strain gages might be used for transducer design for beams that have a contraflexure point. Defined as a point in a structure where bending occurs in opposite directions. A transducer may also be described as a reversed bending beam. The grids are linear, both in the same direction, and are typically used for bending strain applications.

Three Styles are Available:

Standard: SGK-LH1A-K350T-****, with grid centerline to centerline spacing of 5.52 mm (0.217")
Compact: Wide grid, SGK-LH1B-K350T-****, with grid centerline to centerline spacing of 5.50 mm (0.216")
Large: SGK-LH1C-K350T-****, with grid centerline to centerline spacing of 10.50 mm (0.413")