Transducer-Quality Strain Gages - for Shear or Torque Applications

$47.66

Item# SGT-1/350-SY11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $47.66
5-9 $45.28
10-24 $44.32
25-49 $42.42
50-99 $41.46
100-199 $40.51
200+ $39.95

In stock

Lead Time ( If not in Stock): 3 weeks

Transducer-Quality Strain Gages - for Shear or Torque Applications SGT-1/350-SY11 SGT-1/350-SY11
Transducer-Quality Strain Gages - for Shear or Torque Applications is rated 3.0 out of 5 by 2.
  • y_2020, m_1, d_25, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-1-350-SY11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT
  • Shear Gages for Torque or Shear Applications
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range
  • Clear Alignment Marks
  • Affix with Cold or Hot Cure Adhesives
  • Conveniently Priced for Pack of 5

Product info

Grid Style
Shear
Grid Length Range
0 to 3 mm
Grid Length
1.4 mm
Grid Width
1.5 mm
Temperature Range
-75 to 95°C (-100 to 200°F)
Connection Type
Ribbon Leads
Resistance
350 Ω
STC number
ST
Maximum Strain
30,000 μm
Features
Transducer quality

Product Specs

  • Measurement Type Strain

OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.

Rated 5 out of 5 by from Good product at good price. Easy ordering and good selection, performs better than expected per spec. Even though it was special order, it came exactly in 6 weeks as was quoted.
Date published: 2017-05-04
Rated 1 out of 5 by from Not as Advertised Received product that was completely different from what was advertised.
Date published: 2016-03-22
  • y_2020, m_1, d_25, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-1-350-SY11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 33ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 185ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration