Call us at 1-888-826-6342
Call us at 1-888-826-6342
Item# SKG_SHEAR_GAGES
Item# --
Description
OMEGADYNE® offers K-Series strain gages for shear and torsionalstrain applications. These strain gages can be used in transducer designfor shear beam load cells. They can also be used for reaction torque ona shaft. Single strain gages are available, SGK-SS3A-K350U-**** andmatched, but with opposite grid angle is the SGK-SS3B-K350U-****. TheSGK-SD3A-K350U-**** and the SGK-SD3B-K350U-**** have 2 shearstrain gages, with opposite grid angles, on one carrier, with separateleads/tabs(electrically independent). The SGK-SDH3B-K350U-**** has2 shear strain gages, with opposite grid angles with a common lead/tab.Request an RoHS Status