text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Karma Shear And Torque Pattern Gages

$79.00

Item# SGK-SDH3B-K350U-PC11-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $79.00
10-24 $75.05
25-49 $73.47
50-99 $70.31
100-199 $68.73
200+ $67.15

In stock

Lead Time ( If not in Stock): 3 weeks

Karma Shear And Torque Pattern Gages SGK-SDH3B-K350U-PC11-E SGK-SDH3B-K350U-PC11-E
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 154ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Sold in Packages of 5 gages
  • K-Series, Premium Karma Strain Gages
  • Available as Single ¼ Bridge, Single Matched Reversed Patterns, ½ Bridge with Separate Connection Pads, or ½ Bridge with Common Connection Tab
  • Custom Gages Available - Fast Delivery
Strain Gages, Accessories and Instrumentation - View related products

Product info

Grid Style
Shear half bridge with common lead/pad
Grid length
3.2 mm (0.126 in)
Grid Width
3.38 mm (0.133 in)
Resistance
1000 Ω
STC number
ST
Maximum Voltage
11 Vrms
Connection Type
Solder pads

Product Specs

  • Measurement Type Strain

OMEGADYNE® offers K-Series strain gages for shear and torsional strain applications. These strain gages can be used in transducer design for shear beam load cells. They can also be used for reaction torque on a shaft. Single strain gages are available, SGK-SS3A-K350U-**** and matched, but with opposite grid angle is the SGK-SS3B-K350U-****. The SGK-SD3A-K350U-**** and the SGK-SD3B-K350U-**** have 2 shear strain gages, with opposite grid angles, on one carrier, with separate leads/tabs(electrically independent). The SGK-SDH3B-K350U-**** has 2 shear strain gages, with opposite grid angles with a common lead/tab.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 149ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration