text.skipToContent text.skipToNavigation

1.8 mm Grid Length, 5 mm Grid Width 350 Ω Resistance, ST STC Number

$57.80

Item# SGT-2DD/350-SY11

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $57.80
5-9 $54.91
10-24 $53.75
25-49 $51.44
50-99 $50.29
100+ $49.13

In stock

Lead Time ( If not in Stock): 3 weeks

1.8 mm Grid Length, 5 mm Grid Width 350 Ω Resistance, ST STC Number SGT-2DD/350-SY11 SGT-2DD/350-SY11
1.8 mm Grid Length, 5 mm Grid Width 350 Resistance, ST STC Number is rated 5.0 out of 5 by 2.
  • y_2020, m_9, d_26, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-2DD-350-SY11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Precision Transducer Quality Gages
  • 350 or 700 ohm Bridges
  • compensated for Steel or Aluminum
  • 2 Half Bridge Pattern can be used a 1 Full Wheatstone Bridge
  • Sold in Packs of 5

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Style
Grid Length Range
Grid Length
Grid Width
Temperature Range
Connection Type
Resistance
STC number
Maximum Strain
Features


Product Specs

  • Measurement Type Strain

OMEGADYNE® offers full bridge transducer quality strain gages for shear and torsional strain applications. These strain gages can be used in transducer design for shear beam load cells, or they can also be used for reaction torque on a shaft.

SGT-2DD/350-SY** has 2 half bridges on one carrier piece. Each half bridge has a dual shear pattern, with opposite grids and a common lead/solder pad. SGT-3/700-FB** has 4 independent shear strain gages, with opposite grid angles, on one carrier, with separate leads/pads (electrically independent). Below we show one wiring example SGT-2DD/350-SY** used to measure a reaction torque on a shaft. The strain gages have been numbered, and the leads/solder pads labeled.

Rated 5 out of 5 by from Accurate Strain Guages Easy to install and calibrate. I used on a Torque measurement with good success.
Date published: 2017-04-20
Rated 5 out of 5 by from Worked how it should. Installed it and it worked as it should. No issues.
Date published: 2016-03-11
  • y_2020, m_9, d_26, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-2DD-350-SY11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT

What is the gauge factor for the SGT-2DD/350-SY11 ?

Asked by: WeldingRod
WeldingRod the gage factor for the SGT series will be 2.00 +/- 5%. If you have any further questions please send an email to pressure@omega.com.
Answered by: SAE DVJ
Date published: 2020-04-24

For clarity, is item # SGT-3/700-FB41 sold in packets of 5 for $105 ($21 ea)?

Asked by: Neil
Neil, Thank you for contacting Omega Engineering. Yes they are indeed sold in packs of 5: SGT-3/700-FB41 $105.00 (For pack of 5) STRAIN GAUGES - PACK OF 5 Thank you.
Answered by: SAE DVJ
Date published: 2019-09-16
  • y_2020, m_9, d_26, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SGT-2DD-350-SY11, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration