Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain Gauge Adhesive Kit

3.2 mm Grid Length, 3.2 mm Grid Width 350 Ω Resistance, ST STC Number

Item# TP-1

3.2 mm Grid Length, 3.2 mm Grid Width 350 Ω Resistance, ST STC Number TP-1 TP-1
  • Bridge Completion Resistors
  • Strain Gage Adhesives
  • Resistance Wire for Temperature Compensation and Zero Balance


Description

TERMINAL PADS
Terminal pads serve two main purposes. First, they act as intermediate points for attaching ribbon leads of thin gage wire to heavierinstrumentation wires. Second, they provide stress relief to strain gage systems. When the heavy instrumentation wire moves, the terminal pad protectsthe strain gage.

FIXED BRIDGE COMPLETION RESISTORS
Accuracy:0.1%
Temperature Compensation: 5 ppm (-20 to 80°C/-4 to 176°F)
Power: 1 /4 watt.

ADHESIVES
OMEGA’s TT300 cement is a heat-cured, two-part epoxy adhesive which can be used to bond polyimide backed strain gages for strain measurement up to 200°C (392°F). Each TT300 kit contains 2 bottles of resin and hardener which are premeasured to insure proper mixing proportions. To use, simply pour one bottle of hardener into one bottle of resin and shake for one minute. A bottle each of hardener and resin produce approximately 3 /4 oz. of adhesive. The shelf life of the resin-hardener mixture is six weeks at room temperature. The shelf life of the unmixed components is indefinite, provided the bottles are kept tightly sealed. Each TT300 kit includes 2 oz. of Acetone, Acid Primer, Neutralizer and Rosin Solvent for cleaning and preparing the surface, as well as two funnels and two cap brushes. SG496 and SG401 are general purpose cold-curing one-part glues. They are the easiest and most commonly used adhesive for strain gages. They cure in one minute, but require 24 hours to set. SG401 is an ethyl-based cyanoacrylate and SG496 is a methyl-based cyanoacrylate. There is a one-year shelf life at cool room temperature, but increased shelf life can be obtained by cold storage. The glue temperature range is -65 to 180°F (-54 to 82°C).

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for adhesive products on this page. You will be contacted by Internet Sales to confirm after the order is placed.
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Strain Gage Adhesives
$14.84
22 In Stock
Strain Gage Adhesives
$47.09
13 In Stock
en-US
en
Save Configuration