Back To Top

Cooling Elements

Omega has a variety of different cooling elements available for a range of purposes and uses. W...
[+]
1 Products found
thumbnail
High Temperature Nextel Insulated Thermocouple Elements

OMEGA ® Nextel Ceramic Insulated Thermocouples are easy-to-use precise temperature elements manufactured to meet the highest industry standards. The Nextel ceramic insulati... Read More

XC
Product Number Wire Length Thermocouple Type Wire Gauge Features
XC-14-K-48
$46.64
11  In Stock
48 in
K
14 AWG
Nextel Insulation
XC-20-N-12
$26.14
5  In Stock
12 in
N
20 AWG
Nextel Insulation
XC-20-K-12
$26.14
35  In Stock
12 in
K
20 AWG
Nextel Insulation
XC-14-K-24
$34.34
16  In Stock
24 in
K
14 AWG
Nextel Insulation
XC-20-E-24
$31.27
3  In Stock
24 in
E
20 AWG
Nextel Insulation
  Load More Items from this family (60) ...
en-US
en
Save Configuration