Protection Tubes

Buy protection tubes for your FL-3000 Series rotameters, multitube assemblies, and gas proporti...
[+]
6 Products found
Product Number Material Maximum Temprature Rating Head Connection Size Process Connection Length Outer Diameter Inner Diameter Sensing End
PTRA-1438-12
$30.35
18  In Stock
Alumina( 99.8%)
1950°C (3540°F)
None
None
12 in
0.375 in
0.250 in
Closed
PTRA-51612-12
$30.35
13  In Stock
Alumina( 99.8%)
1950°C (3540°F)
None
None
12 in
0.500 in
0.312 in
Closed
PTRM-31614-12
$15.25
6  In Stock
Mullite
1750°C (3180°F)
None
None
12 in
0.250 in
0.187 in
Closed
PTRA-11618-18
$45.26
8  In Stock
Alumina( 99.8%)
1950°C (3540°F)
None
None
18 in
0.125 in
0.062 in
Closed
PTRA-1234-12
$31.42
39  In Stock
Alumina( 99.8%)
1950°C (3540°F)
None
None
12 in
0.750 in
0.500 in
Closed
  Load More Items from this family (148) ...
thumbnail

OMEGA™ Miniature and Standard Protection Tubes are available in 316 stainless steel and Inconel 600 nickel alloy. Tubes are available either open at both ends or with one e...

Read More

This product has variations available for quick shipping.

Product Number Material Maximum Temprature Rating Head Connection Size Process Connection Length Outer Diameter Inner Diameter Sensing End
SS-14-6CLOSED
$10.14
66  In Stock
316 Stainless Steel
900°C (1650°F)
None
None
6 in
0.250 in
0.194 in
Closed
INC-116-6OPEN
$16.85
13  In Stock
Inconel 600
1150°C (2100°F)
None
None
6 in
0.062 in
0.052 in
Open
INC-316-6OPEN
$17.78
409  In Stock
Inconel 600
1150°C (2100°F)
None
None
6 in
0.187 in
0.132 in
Open
SS-316-6OPEN
$6.73
49  In Stock
316 Stainless Steel
900°C (1650°F)
None
None
6 in
0.187 in
0.132 in
Open
SS-716-6CLOSED
$14.86
22  In Stock
316 Stainless Steel
900°C (1650°F)
None
None
6 in
0.437 in
0.370 in
Closed
  Load More Items from this family (80) ...
thumbnail

Nextel 312 is an Alumina-Borica-Silica fiber that is braided without the aid of organi...

Read More
Product Number Maximum Ambient Temperature Material Sleeve Length Sleeve Diameter
XC-116-10
$26.16
7  In Stock
1200°C (2200°F)
Nextel 312
10 ft
1/16 in
XS-316-100
$476.79
1  In Stock
982°C (1800°F)
Silica
100 ft
3/16 in
XC-14-100
$467.71
2  In Stock
1200°C (2200°F)
Nextel 312
100 ft
1/4 in
XS-38-25
$170.13
1  In Stock
982°C (1800°F)
Silica
25 ft
3/8 in
XC-116-25
$64.85
3  In Stock
Nextel 312
1200°C (2200°F)
1/16 in
25 ft
  Load More Items from this family (83) ...
thumbnail

OMEGATITE™650 is an alloy of silicon nitride and aluminum oxide. This superior refractory material has the combined properties of silicon nitride (high strength, hardness, ...

Read More
Product Number Material Maximum Temprature Rating Head Connection Size Process Connection Length Outer Diameter Inner Diameter Sensing End
PTRS-916-600
$484.44
3  In Stock
Silicon Nitride & Aluminum Oxide
1250°C (2282°F)
None
None
600 mm
16.0 mm
9.0 mm
Closed
PTRS-1628-600
$990.18
6  In Stock
Silicon Nitride & Aluminum Oxide
1250°C (2282°F)
None
None
600 mm
28.0 mm
16.0 mm
Closed
PTRS-1628-300
$559.97
6  In Stock
Silicon Nitride & Aluminum Oxide
1250°C (2282°F)
None
None
300 mm
28.0 mm
16.0 mm
Closed
PTRS-916-150
$399.27
Available
in 8 weeks
Silicon Nitride & Aluminum Oxide
1250°C (2282°F)
None
None
150 mm
16.0 mm
9.0 mm
Closed
PTRS-1222-300
$452.50
Available
in 8 weeks
Silicon Nitride & Aluminum Oxide
1250°C (2282°F)
None
None
300 mm
22.0 mm
12.0 mm
Closed
  Load More Items from this family (7) ...
thumbnail

The flow tubes shown on this page can be installed into the FL3000, gas proportioning Read More

Product Number Connection Size Flow Rate Material Media Type Works With
FLT-02T
$86.69
1  In Stock
150 mm Flowtubes
Air 374 cc/min Water 5.5 cc/min Argon 305 cc/min CO2 355 cc/min He 103647 cc/min H 159699 cc/min N 43000 cc/min O 39567 cc/min
Tantalum
Air Water Argon CO2 He H N O
FL-3000 Series Rotameters
FLT-05C
$86.69
1  In Stock
150 mm Flowtubes
Air 374 cc/min Water 5.5 cc/min Argon 305 cc/min CO2 355 cc/min He 2059 cc/min H 3546 cc/min N 1110 cc/min O 1024 cc/min
Carboloy
Air Water Argon CO2 He H N O
FL-3000 Series Rotameters
FLT-03C
$86.69
1  In Stock
150 mm Flowtubes
Air 374 cc/min Water 5.5 cc/min Argon 305 cc/min CO2 355 cc/min He 112 cc/min H 256 cc/min N 125 cc/min O 109 cc/min
Carboloy
Air Water Argon CO2 He H N O
FL-3000 Series Rotameters
FLT-40G
$86.69
2  In Stock
150 mm Flowtubes
Air 374 cc/min Water 5.5 cc/min Argon 305 cc/min CO2 355 cc/min He 4880 cc/min H 7817 cc/min N 2395 cc/min O 2169 cc/min
Black Glass
Air Water Argon CO2 He H N O
FL-3000 Series Rotameters
FLT-41T
$86.69
1  In Stock
150 mm Flowtubes
Air 374 cc/min Water 5.5 cc/min Argon 305 cc/min CO2 355 cc/min He 60596 cc/min H 90410 cc/min N 25709 cc/min O 23790 cc/min
Tantalum
Air Water Argon CO2 He H N O
FL-3000 Series Rotameters
  Load More Items from this family (40) ...
thumbnail

Description Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all a...

Read More
Product Number Material Maximum Temprature Rating Head Connection Size Process Connection Length Outer Diameter Inner Diameter Sensing End
1/2-PTSS-12
$101.69
1  In Stock
304 Stainless Steel
900°C (1650°F)
1/2 NPT
None
12 in
0.840 in
0.622 in
Closed
1/2-PTBS-12
$78.27
Available
in 6 weeks
Black Steel
650°C (1200°F)
1/2 NPT
None
12 in
0.840 in
0.622 in
Closed
1/2-PTBS-18
$96.37
Available
in 6 weeks
Black Steel
650°C (1200°F)
1/2 NPT
None
18 in
0.840 in
0.622 in
Closed
1/2-PTSS-24
$158.65
Available
in 6 weeks
304 Stainless Steel
900°C (1650°F)
1/2 NPT
None
24 in
0.840 in
0.622 in
Closed
3/4-PTSS-12
$146.93
Available
in 6 weeks
304 Stainless Steel
900°C (1650°F)
3/4 NPT
None
12 in
1.050 in
0.824 in
Closed
  Load More Items from this family (7) ...
en-US
en
Save Configuration