Call us at 1-888-826-6342
FT-MC Series couplings offer 1/8" flow with the durability and attractiveness of chrome-plated brass. They provide excellent service at high pressures.
View SpecsThe OPNE series of test plugs can be installed in a line at recommended test points to protect the valve until an instrument is temporarily installed for readings.
View SpecsThe PX-Adaptors series contains dozens of stainless steel adaptors that can adapt up to 1/2 NPT or down to 1/8 NPT in any combination of male and female fittings.
View SpecsThe OM-AIR series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
View SpecsThe FT-HFC-12 Series is a quick high flow coupling as a replacement for bulky, heavy brass or stainless steel couplings in many applications.
View SpecsAcetal, our most popular coupling material. With 1 /4 ' flow, it offers the widest selection of sizes and configurations for 1 /4 ' to 3 /8 ' plastic tubing.
View SpecsAvailable for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices.
View SpecsChrome-Plated Brass Quick Couplings FT-LCD170-05-VITON FT-LCD230-04-VITON.
View SpecsMetric Multiconductor Feedthroughs
View SpecsPolypropylene couplings in 1/8" and 1/4" flow. This series of couplings offers most of the same sizes and configurations as the FT-PMC and FT-PLC Series.
View SpecsQuick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGA Quick Couplings.
View SpecsOMEGA offers two kits: A handy assortment in acetal for general purpose use (the Lab Pak) or polypropylene couplings for greater chemical resistance (the Chem Pak)
View SpecsKeyed OMEGA quick couplings are designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines.
View SpecsStandard Dimension Adaptors and Reducing Bushings. Available in SS, Brass, or Carbon Steel Reduce Down to 1/8 NPT . Adapt Up to 1 NPT. Compression Fittings Ferrule Design.
View SpecsOMEGA's tube fittings solve many small tubing problems. Made of polypropylene, they provide chemical compatibility. Sized for 1/16", 3/32" and 1/8" plastic tubing
View SpecsOMEGA offers kits for organization of a wide variety of fittings. Each unit consists of 4 impact-resistant boxes in a storage rack. The individual boxes can be removed.
View SpecsPFA COMPRESSION FITTINGS FOR TUBING PFA Compression
View SpecsThe PX102-Adapt series, with o-rings included, are made specifically for Omega's flush mount transducer models PX102, PX103, PX440, and PX510.
View SpecsNew FT-HFC-35 Series couplings are designed to withstand the rigors of demanding applications. Their polysulfone construction imparts physical strength
View SpecsEach coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling.
View Specs