text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Back To Top

Wire Sleeves

Do your applications demand heavier-insulated wires than what standard wires offer? At Omega, we carry a non-fraying braided fiberglass wire sleeves capable of protecting your wires in environments as hot as 601-degrees Fahrenheit when under continuous duty. Our wire sleeving is resistant to most alkalis, bleaches, and solvents and they won’t burn because they’re resistant to flames. And remarkably, your wires will still remain flexible even when insulated with these sleeves. Available for wire gauges from 30 AWG to 20AWG. Order your wire sleeves today and enjoy greater protection for your wires at the best price.
1 Products found

Non-Fraying Braided Fiberglass Sleeving for High Temperature and Abrasive Applic...

FBGS Series non-fray fiberglass sleeving is a flexible, high temperature primary or secondary insulation made from closely braided, continuous filament fiberglass w...

Starting at $5.28

1  In Stock
View Full Specifications
en-US
en
Save Configuration