text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Accessories for the DP41, DP24, DP25, DP26, DPF50, DPF400, DPF701, DPF5100, PTC41, DP116, DP119 and the I Series

Item# DP116-BB-BL


Accessories for the DP41, DP24, DP25, DP26, DPF50, DPF400, DPF701, DPF5100, PTC41, DP116, DP119 and the I Series DP116-BB-BL DP116-BB-BL
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Bumper Bands
  • Splash Proof Covers
  • Tilt Stands

Product Specs

BUMPER BAND ® Color Coded Protective Guards
BUMPER BAND ® guards are made from a flexible material designed to provide additional moisture protection and protect against accidents. Available in 1 /8 and 3 /64 DIN sizes, BUMPER BAND ® guards are compatible with DP40 Series and DP24, DP25, DP26, DP119 and DP116 Series meters. Guards are available in gray, yellow, black, blue, green, red, orange, purple and white.

Splash-Proof Covers
Splash-proof covers provide additional protection for instruments. Following NEMA-4/IP65 guidelines for windblown dust and rain, splashing water and hose-directed water, SPC covers form a protective seal around the instrument bezel. Available in 1 /4 , 1 /8 , 1 /16 and 3 /64 DIN sizes for compatibility with most panel meters.

Economical Tilt Bench Stand
The DP41-TBS allows the DP41 to be used as a benchtop meter at fixed angles, or it can act as a carrying handle to facilitate moving the meter.