text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

EMI Protection Hardware with Nickel-Zinc Ferrite Cores. Includes Adapters and Cable Clamps for Standard and Miniature Connectors

$8.88

Item# PCLM-FT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $8.88
10-49 $8.44
50-99 $7.99
100-999 $7.55
1000-4999 $7.10
5000+ $6.66

In stock

Lead Time ( If not in Stock): 8 Days

EMI Protection Hardware with Nickel-Zinc Ferrite Cores. Includes Adapters and Cable Clamps for Standard and Miniature Connectors PCLM-FT PCLM-FT
EMI Protection Hardware with Nickel-Zinc Ferrite Cores. Includes Adapters and Cable Clamps for Standard and Miniature Connectors is rated 5.0 out of 5 by 1.
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PCLM-FT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • Ferrite Core is Rugged, One-Piece Molded Construction
  • EMI Protection for Most Meters and Probes
  • Temperature Rating: 120°C (248°F)
  • Ferrite Loaded Adapters Available for Popular Thermocouple Types
  • Cable Clamps Good For Any Color-Coded or Uncompensated Connector
  • Miniature Connector Clamp Takes Duplex Wire Up To 22 AWG
  • Standard Connector ClampTakes Duplex Wire Up To 14 AWG

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Type
Compatible Connector Types
Maximum Wire Size
Additional Features

Product Specs

  • Maximum Ambient Temperature 120°C (248°F)
  • Ferrite Core Nickel-Zinc Ferrite



Examples of pricing for popular cable clamp and adapter models with ferrite cores are referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other adapter models with ferrite cores.

Rated 5 out of 5 by from THE BEST PRODUCT AND STAFF WERE OUTSTANDING. GAVE ALL THE TECH SUPPORT NEEDED.
Date published: 2016-03-31
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PCLM-FT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration