Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Interface Modules

Item# DSUB-25-MF

DIN Rail Interface Modules DSUB-25-MF DSUB-25-MF
  • D-Subminiature Connectors
  • DIN Rail Mount
  • 9-Pin, 15-Pin, and 25-Pin Models
  • Male and Female Connectors


The DSUB Series of DIN rail mounted interface modules provides a reliable “plug and play” interface for any industrial control system. Users can attach field wiring from the terminal blocks to their industrial control panel and then simply plug in their controller. These modules come with both male and female D-sub connectors for maximum flexibility.

SPECIFICATIONS
Maximum Current: 1 A
Wire Range: 22 – 14 AWG
Operating Temperature: -10 to 50°C (14 to 122°F)
Dimensions:
DSUB-9-MF: 39 W x 93 L x 63 mm H (1.53 x 3.66 x 2.48")
DSUB-15-MF: 49 W x 93 L x 63 mm H (1.93 x 3.66 x 2.48")
DSUB-25-MF: 73 W x 93 L x 63 mm H (2.87 x 3.66 x 2.48")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
DSUB cable, 9-pin, 2 m (6.6'), male/female connectors
$51.78
2 In Stock
DSUB cable, 15-pin, 2 m (6.6'), male/female connectors
$38.63
0 In Stock
DSUB cable, 25-pin, 2 m (6.6'), male/female connectors
$70.00
18 In Stock
DIN rail, 35 mm x 15 mm, slotted, 1 m length
$9.82
8 In Stock
DIN rail 35 x 15 mm, 2 m long
$19.47
18 In Stock
DIN rail mounting bracket, 1" long, with screws, pkg of 6
$12.08
0 In Stock
DIN rail 45° mounting bracket, 1" long, with screws, pkg of 6
$13.96
3 In Stock
XL Series Accessories
DIN rail 35 x 7.5 mm, slotted, 2 m long
$11.92
64 In Stock
DIN rail 35 x 7.5 mm, slotted, 1 m long
$6.43
39 In Stock
en-US
en
Save Configuration