text.skipToContent text.skipToNavigation

Vacuum/Pressure Feedthroughs, Hermetic Face Seal

$726.24

Item# PFTFS-8T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $726.24
5-9 $566.36
10-24 $554.44
25-49 $530.59
50-99 $518.67
100+ $506.74

In stock

Lead Time ( If not in Stock): 6 weeks

Vacuum/Pressure Feedthroughs, Hermetic Face Seal PFTFS-8T PFTFS-8T
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 2000 psi Pressure Rating
  • 10-8 Torr Vacuum Rating
  • Copper and Thermocouple Wire
  • 8 Wire Pairs for 8 Thermocouples
  • PFA Insulated Wire
  • Nitrile O-Ring and Jam Nut
  • Each Unit Tested for Reliability

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Ferrule Material
Wire Type
Number of Wires


Product Specs

  • Leak Rate 1 x 10-6 cc air/s at 2000 psi 1 X 10-7 cc air/s at 29 in Hg vacuum
  • Material 300 SS nitrile O-ring
  • Maximum Ambient Temperature 120{C} (250 {F})
  • Maximum Pressure 2000 psi
  • Maximum Wire Size 20 AWG
  • Minimum Ambient Temperature -40°C (-40°F)
  • Out Gassing <0.003% VCM <0.34% weight loss sample at 125°C
  • Vacuum Limit 1 x 10-8 Torr
  • Wire Length 48 in

SPECIFICATIONS
Material: 300 series SS; nitrile O-ring
Maximum Pressure: 2000 psi
Leak Rates, Pressure: 1 x 10-6 cc air/s at 2000 psi; 1 X 10-7 cc air/s at 29 inHg vacuum
Vacuum Limit: 1 x 10-8 Torr
Leak Rates, Vacuum: 1 x 10-8 cc He/s at 15 psi; 1 X 10-8 cc He/s at 10-8 Torr
Temperature Limits: -40 to 250°F (-40 to 120°C)
Out Gassing: < 0.003% VCM; < 0.34% weight loss; sample at 125°C, surface at 25°C
Wire: 20 AWG solid with PFA insulation; 48 inL, -200 to 200°C rating

NOTE: The Face Seal is the High Pressure Side, the tightening nut is the low pressure side. Contact our Pressure Engineering Department for any questions about installation

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 6ms