text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector

$2,314.00

Item# PFTCC-12CU

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,314.00
5-9 $2,198.30
10-24 $2,152.02
25-49 $2,059.46
50-99 $2,013.18
100+ $1,966.90

In stock

Lead Time ( If not in Stock): 7 weeks

Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector PFTCC-12CU PFTCC-12CU
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 158ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Thermocouple Alloy or Copper Pins
  • Fast Positive Connections
  • Fully Compatible with OMEGA™ "MTC" Series Connectors
  • 100% Inspected and Tested

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Fitting Type
Ferrule Material
Wire Type
Number of Wires

Product Specs

  • Connection Style MTC Connectors
  • Leak Rate Leak rate at 120 psi: 1 x 10 -6 cc air/sec Leak rate at 29 inHg vac: 1 x 10 -7 cc air/sec
  • Material Housing and Nut
  • Maximum Ambient Temperature -40 to 107°C (-40 to 225°F)
  • Maximum Pressure 120 psi
  • Out Gassing <0.003% VCM <0.4% Weight loss Sample at 125°C (257°F)
  • Vacuum Limit 1 x 10 -8 Torr

Description


SPECIFICATIONS

Material:
Housing and Nut, 300 Series stainless steel connector shell, electroless nickel plated O-ring, Butyl Pins fit 20-24 AWG wire
Pressure Rating:
Maximum pressure: 120 psi
Vacuum limit:
1 x 10 -8 Torr
Leak Rates, Pressure:
Leak rate at 120 psi: 1 x 10 -6 cc air/sec Leak rate at 29 inHg vac: 1 x 10 -7 cc air/sec
Leak Rates, Vacuum:
Leak rate at 15 psi: 10 x 10 -8 cc He/sec Leak rate at 10 -8 Torr: 1 x 10 -8 cc He/sec
Temperature Limits:
-40 to 107°C (-40 to 225°F)
Out Gasing:
<0.003% VCM <0.4% Weight loss Sample at 125°C (257°F), cold surface at 25°C (77°F)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 131ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration