Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum & Pressure Feedthroughs with Multipin Connectors

Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector
  • RoHS Icon

$9,296.81

Item# PFTCC-12J

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $9,296.81
10-24 $8,831.97
25-49 $8,646.03
50-99 $8,274.16
100+ $8,088.22

In stock

Lead Time (If not in stock): 8 weeks
Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector PFTCC-12J PFTCC-12J
  • Thermocouple Alloy or Copper Pins
  • Fast Positive Connections
  • Fully Compatible with OMEGA™ "MTC" Series Connectors
  • 100% Inspected and Tested

PFTCC-12J Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Type
Fitting Type
Ferrule Material
Number of Wires


Description


SPECIFICATIONS

Material:
Housing and Nut, 300 Series stainless steel connector shell, electroless nickel plated O-ring, Butyl Pins fit 20-24 AWG wire
Pressure Rating:
Maximum pressure: 120 psi
Vacuum limit:
1 x 10 -8 Torr
Leak Rates, Pressure:
Leak rate at 120 psi: 1 x 10 -6 cc air/sec Leak rate at 29 inHg vac: 1 x 10 -7 cc air/sec
Leak Rates, Vacuum:
Leak rate at 15 psi: 10 x 10 -8 cc He/sec Leak rate at 10 -8 Torr: 1 x 10 -8 cc He/sec
Temperature Limits:
-40 to 107°C (-40 to 225°F)
Out Gasing:
<0.003% VCM <0.4% Weight loss Sample at 125°C (257°F), cold surface at 25°C (77°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration