text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector

$5,100.15

Item# PFTCC-12K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,100.15
5-9 $4,004.25
10-24 $3,919.95
25-49 $3,751.35
50-99 $3,667.05
100+ $3,582.75

In stock

Lead Time ( If not in Stock): 7 weeks

Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector PFTCC-12K PFTCC-12K
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Thermocouple Alloy or Copper Pins
  • Fast Positive Connections
  • Fully Compatible with OMEGA™ "MTC" Series Connectors
  • 100% Inspected and Tested

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Fitting Type
Ferrule Material
Wire Type
Number of Wires

Product Specs

  • Connection Style MTC Connectors
  • Leak Rate Leak rate at 120 psi: 1 x 10 -6 cc air/sec Leak rate at 29 inHg vac: 1 x 10 -7 cc air/sec
  • Material Housing and Nut
  • Maximum Ambient Temperature -40 to 107°C (-40 to 225°F)
  • Maximum Pressure 120 psi
  • Out Gassing <0.003% VCM <0.4% Weight loss Sample at 125°C (257°F)
  • Vacuum Limit 1 x 10 -8 Torr

Description


SPECIFICATIONS

Material:
Housing and Nut, 300 Series stainless steel connector shell, electroless nickel plated O-ring, Butyl Pins fit 20-24 AWG wire
Pressure Rating:
Maximum pressure: 120 psi
Vacuum limit:
1 x 10 -8 Torr
Leak Rates, Pressure:
Leak rate at 120 psi: 1 x 10 -6 cc air/sec Leak rate at 29 inHg vac: 1 x 10 -7 cc air/sec
Leak Rates, Vacuum:
Leak rate at 15 psi: 10 x 10 -8 cc He/sec Leak rate at 10 -8 Torr: 1 x 10 -8 cc He/sec
Temperature Limits:
-40 to 107°C (-40 to 225°F)
Out Gasing:
<0.003% VCM <0.4% Weight loss Sample at 125°C (257°F), cold surface at 25°C (77°F)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration